Unit of Measure

Specifications

Model Code

0850 R 010 ON /-B1

Absolute Filter Rating

10 µm

Media Type

ON=Optimicron low-press.

Seal Material

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Bypass Cap

Collapse Rating

20 bar

Stat-Free

No

Type

Hydraulic Filter Element

Size

0850

Filter Rating

10 µm

Style

Cartridge

Efficiency

99.9 %

Material

Microglass

Configuration

One Open Cap, One Bypass Cap

Cap 1 Material

Plastic

Cap 2 Material

Plastic

Support Tube Material

Steel

Outer Sleeve

Yes

Flow Direction

Outside - In

Beta Rating

ßx(c) ≥ 1000

K-Factor

0.032 psi/gpm

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

100 ºC212 ºF

Bypass Pressure

14.5 psi1 bar

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-HYDAC PROPRIETARY

Product

HYDAC ELEMENTS

Dimensions

Inside Diameter

68 mm2.677 in

Outside Diameter

4.5 in114 mm

Length

16.30 in414 mm