Unit of Measure

Specifications

Model Code

0330 R 025 W/HC /-B0.2

Media Type

W/HC=Stainless Steel Wire Mesh

Seal Material

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Bypass Cap

Collapse Rating

20 bar

Stat-Free

No

Type

Hydraulic Filter Element

Size

0330

Filter Rating

25 µm

Style

Cartridge

Material

Stainless Steel Mesh

Configuration

One Open Cap, One Bypass Cap

Cap 1 Material

Plastic

Cap 2 Material

Plastic

Support Tube Material

Steel

Outer Sleeve

No

Flow Direction

Outside - In

K-Factor

0.011 psi/gpm

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

100 ºC212 ºF

Nominal Filter Rating

25 µm

Bypass Pressure

3 psi0.2 bar

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-HYDAC PROPRIETARY

Product

HYDAC ELEMENTS

Dimensions

Inside Diameter

48 mm1.89 in

Outside Diameter

3.7 in95 mm

Length

7.7 in195 mm