Model Code |
N/A 0950 R 010 ON /-B1 |
Absolute Filter Rating |
N/A 10 µm |
Media Type |
N/A ON=Optimicron low-press. |
Seal Material |
N/A Nitrile Rubber (NBR) |
Cap 1 Type |
N/A O-Ring Cap |
Cap 2 Type |
N/A Bypass Cap |
Collapse Rating |
N/A 20 bar |
Stat-Free |
N/A No |
Type |
N/A Hydraulic Filter Element |
Size |
N/A 0950 |
Filter Rating |
N/A 10 µm |
Style |
N/A Cartridge |
Efficiency |
N/A 99.9 % |
Material |
N/A Microglass |
Configuration |
N/A One Open Cap, One Bypass Cap |
Cap 1 Material |
N/A Plastic |
Cap 2 Material |
N/A Plastic |
Support Tube Material |
N/A Steel |
Outer Sleeve |
N/A Yes |
Flow Direction |
N/A Outside - In |
Beta Rating |
N/A ßx(c) ≥ 1000 |
K-Factor |
N/A 0.026 psi/gpm |
Operating Temperature [Min] |
N/A -30 ºC-22 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Bypass Pressure |
N/A 14.5 psi1 bar |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A ELEMENTS-HYDAC PROPRIETARY |
Product |
N/A HYDAC ELEMENTS |