Unit of Measure

Specifications

Model Code

0500 R 015 MM

Absolute Filter Rating

15 µm

Media Type

MM=Mobilemicron

Seal Material

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Bypass Cap

Collapse Rating

10 bar

Stat-Free

No

Type

Hydraulic Filter Element

Size

0500

Filter Rating

15 µm

Style

Cartridge

Efficiency

99.5 %

Material

Microglass

Configuration

One Open Cap, One Bypass Cap

Cap 1 Material

Plastic

Cap 2 Material

Plastic

Support Tube Material

Steel

Outer Sleeve

Yes

Flow Direction

Outside - In

Beta Rating

β18 > 200

K-Factor

0.032 psi/gpm

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

100 ºC212 ºF

Bypass Pressure

43 psi3 bar

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-HYDAC PROPRIETARY

Product

HYDAC ELEMENTS

Dimensions

Inside Diameter

48 mm1.89 in

Outside Diameter

3.7 in95 mm

Length

10.9 in276 mm

Note

N/A These are non-stock items - Minimum quantities may apply