Unit of Measure

Specifications

Model Code

N/A 1700 R 010 MM /-KB

Absolute Filter Rating

N/A 10 µm

Media Type

N/A MM=Mobilemicron

Seal Material

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Bypass Cap

Collapse Rating

N/A 20 bar

Type

N/A Hydraulic Filter Element

Size

N/A 1700

Filter Rating

N/A 10 µm

Style

N/A Cartridge

Efficiency

N/A 99.5 %

Material

N/A Other Synthetic

Configuration

N/A One Open Cap, One Bypass Cap

Cap 1 Material

N/A Plastic

Cap 2 Material

N/A Plastic

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Flow Direction

N/A Outside - In

Beta Rating

N/A β10 > 200

Operating Temperature [Min]

N/A -30 ºC-22 ºF

Operating Temperature [Max]

N/A 100 ºC212 ºF

BUn

N/A EA

Dimensions

Inside Diameter

N/A 68 mm2.677 in

Outside Diameter

N/A 4.5 in114 mm

Length

N/A 31.2 in793 mm