Unit of Measure

Specifications

Model Code

0500 R 020 P/HC

Media Type

P/HC=Polyester Fleece / Cellulose

Seal Material

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Bypass Cap

Collapse Rating

10 bar

Stat-Free

No

Type

Hydraulic Filter Element

Size

0500

Filter Rating

20 µm

Style

Cartridge

Material

Polyester

Configuration

One Open Cap, One Bypass Cap

Cap 1 Material

Plastic

Cap 2 Material

Plastic

Support Tube Material

Steel

Outer Sleeve

No

Flow Direction

Outside - In

K-Factor

0.024 psi/gpm

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

100 ºC212 ºF

Nominal Filter Rating

20 µm

Bypass Pressure

43 psi3 bar

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-HYDAC PROPRIETARY

Product

HYDAC ELEMENTS

Dimensions

Inside Diameter

48 mm1.89 in

Outside Diameter

3.7 in95 mm

Length

10.9 in276 mm

Note

N/A These are non-stock items - Minimum quantities may apply