Unit of Measure

Specifications

Model Code

0660 R 100 W/HC

Media Type

W/HC=Stainless Steel Wire Mesh

Seal Material

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Bypass Cap

Collapse Rating

20 bar

Stat-Free

No

Type

Hydraulic Filter Element

Size

0660

Filter Rating

100 µm

Style

Cartridge

Material

Stainless Steel Mesh

Configuration

One Open Cap, One Bypass Cap

Cap 1 Material

Plastic

Cap 2 Material

Plastic

Support Tube Material

Steel

Outer Sleeve

No

Flow Direction

Outside - In

K-Factor

0.004 psi/gpm

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

100 ºC212 ºF

Nominal Filter Rating

100 µm

Bypass Pressure

43 psi3 bar

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-HYDAC PROPRIETARY

Product

HYDAC ELEMENTS

Dimensions

Inside Diameter

68 mm2.677 in

Outside Diameter

4.5 in114 mm

Length

13.1 in334 mm