Type |
N/A Hydraulic Filter Element |
Model Code Description |
N/A 0201 RK 005 MM |
Size |
N/A 0201 |
Filter Rating |
N/A 5 µm |
Style |
N/A Cartridge |
Seal Material |
N/A Nitrile Rubber (NBR) |
Material |
N/A Microglass |
Configuration |
N/A Double Open End |
Cap 1 Type |
N/A O-Ring Cap |
Cap 1 Material |
N/A Plastic |
Cap 2 Type |
N/A O-Ring Cap |
Cap 2 Material |
N/A Plastic |
Support Tube Material |
N/A Steel |
Outer Sleeve |
N/A Yes |
Flow Direction |
N/A Outside - In |
Beta Rating |
N/A ßx(c) ≥ 200 |
Stat-Free |
N/A No |
Media Type |
N/A MM=Mobilemicron |
Minimum Temperature |
N/A -30 ºC-22 ºF |
Maximum Temperature |
N/A 100 ºC212 ºF |
Efficiency |
N/A 99.5 % |
Absolute Filter Rating |
N/A 5 µm |
Collapse Rating |
N/A 10 bar |
BUn |
N/A EA |