1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Seal Material

Cap 1 Type

Cap 2 Type

Media Type

Absolute Filter Rating

Outside Diameter

Length

Core Products

N/A 0201 RK 005 MM N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A MM=Mobilemicron N/A 5 µm N/A 3.50 in88 mm N/A 12.8 in324 mm
N/A 0201 RK 010 MM N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A MM=Mobilemicron N/A 10 µm N/A 3.50 in88 mm N/A 12.8 in324 mm
N/A 0201 RK 015 MM N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A MM=Mobilemicron N/A 15 µm N/A 3.50 in88 mm N/A 12.8 in324 mm
N/A 0300 RK 010 MM N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A MM=Mobilemicron N/A 10 µm N/A 3.7 in95 mm N/A 13.1 in333 mm
N/A 0300 RK 015 MM N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A MM=Mobilemicron N/A 15 µm N/A 3.7 in95 mm N/A 13.1 in333 mm
N/A 0400 RK 010 MM N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A MM=Mobilemicron N/A 10 µm N/A 4.5 in114 mm N/A 12.5 in318 mm
N/A 0400 RK 015 MM N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A MM=Mobilemicron N/A 15 µm N/A 4.5 in114 mm N/A 12.5 in318 mm
N/A 0800 RK 005 BN4HC N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A BN/HC=Betamicron® Low Collapse N/A 5 µm N/A 4.5 in114 mm N/A 15.7 in398 mm
N/A 0800 RK 010 MM N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A MM=Mobilemicron N/A 10 µm N/A 4.5 in114 mm N/A 15.7 in398 mm
N/A 0800 RK 015 MM N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A MM=Mobilemicron N/A 15 µm N/A 4.5 in114 mm N/A 15.7 in398 mm
N/A 0251 RK 010 MM N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A MM=Mobilemicron N/A 10 µm N/A 3.50 in88 mm N/A 15.5 in392.5 mm
N/A 0100 RK 010 MM N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A MM=Mobilemicron N/A 10 µm N/A 2.5 in63 mm N/A 8.4 in213 mm
N/A 0100 RK 015 MM N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A MM=Mobilemicron N/A 15 µm N/A 2.5 in63 mm N/A 8.4 in213 mm
N/A 0120 RK 010 MM N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A MM=Mobilemicron N/A 10 µm N/A 2.5 in63 mm N/A 10.5 in268 mm
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1