Unit of Measure

Specifications

Type

N/A Hydraulic Filter Element

Model Code Description

N/A 0160 RN 006 BN4HC /-V

Size

N/A 0160

Filter Rating

N/A 6 µm

Style

N/A Cartridge

Seal

N/A Fluoroelastomer (FPM)

Filter Material

N/A Microglass

Configuration

N/A One Bypass Cap, One Closed Cap

Cap 1 Type

N/A Bypass Cap

Cap 1 Material

N/A Plastic

Cap 2 Type

N/A Closed End Cap

Cap 2 Material

N/A Plastic

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Flow Direction

N/A Outside - In

Beta Rating

N/A ßx(c) ≥ 1000

Stat-Free

N/A No

Media Type

N/A BN/HC=Betamicron® Low Collapse

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

Absolute Filter Rating

N/A 6 µm

Collapse Rating

N/A 20 bar

Bypass Pressure

N/A 3 bar43.5 psi

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-DN/HF

Product

N/A HYDAC ELEMENTS

Dimensions

Outside Diameter

N/A 4.3 in110 mm

Length

N/A 6.3 in160 mm

Inside Diameter

N/A 52.2 mm2.1 in