Part Number |
Model Code Description |
Seal |
Media Type |
Absolute Filter Rating |
Outside Diameter |
Length |
Core Products |
---|---|---|---|---|---|---|---|
1268854 | Model Code Description N/A 0063 RN 003 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 3 µm | Outside Diameter N/A 2.4 in60 mm | Length N/A 6.3 in160 mm | Core Products |
1268855 | Model Code Description N/A 0063 RN 006 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 6 µm | Outside Diameter N/A 2.4 in60 mm | Length N/A 6.3 in160 mm | Core Products |
1268856 | Model Code Description N/A 0063 RN 010 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 10 µm | Outside Diameter N/A 2.4 in60 mm | Length N/A 6.3 in160 mm | Core Products |
319469 | Model Code Description N/A 0100 RN 003 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 3 µm | Outside Diameter N/A 2.4 in60 mm | Length N/A 9.8 in250 mm | Core Products |
319470 | Model Code Description N/A 0100 RN 006 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 6 µm | Outside Diameter N/A 2.4 in60 mm | Length N/A 9.8 in250 mm | Core Products |
319471 | Model Code Description N/A 0100 RN 010 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 10 µm | Outside Diameter N/A 2.4 in60 mm | Length N/A 9.8 in250 mm | Core Products |
319534 | Model Code Description N/A 0100 RN 025 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 25 µm | Outside Diameter N/A 2.4 in60 mm | Length N/A 9.8 in250 mm | Core Products |
1268858 | Model Code Description N/A 0160 RN 003 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 3 µm | Outside Diameter N/A 4.3 in110 mm | Length N/A 6.3 in160 mm | Core Products |
1268859 | Model Code Description N/A 0160 RN 006 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 6 µm | Outside Diameter N/A 4.3 in110 mm | Length N/A 6.3 in160 mm | Core Products |
1268860 | Model Code Description N/A 0160 RN 010 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 10 µm | Outside Diameter N/A 4.3 in110 mm | Length N/A 6.3 in160 mm | Core Products |
1268861 | Model Code Description N/A 0160 RN 025 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 25 µm | Outside Diameter N/A 4.3 in110 mm | Length N/A 6.3 in160 mm | Core Products |
319535 | Model Code Description N/A 0250 RN 003 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 3 µm | Outside Diameter N/A 4.3 in110 mm | Length N/A 9.8 in250 mm | Core Products |
319536 | Model Code Description N/A 0250 RN 006 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 6 µm | Outside Diameter N/A 4.3 in110 mm | Length N/A 9.8 in250 mm | Core Products |
319472 | Model Code Description N/A 0250 RN 010 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 10 µm | Outside Diameter N/A 4.3 in110 mm | Length N/A 9.8 in250 mm | Core Products |
1268862 | Model Code Description N/A 0400 RN 003 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 3 µm | Outside Diameter N/A 5.5 in140 mm | Length N/A 9.8 in250 mm | Core Products |
1282800 | Model Code Description N/A 0400 RN 003 BN4HC /-V | Seal N/A Fluoroelastomer (FPM) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 3 µm | Outside Diameter N/A 5.5 in140 mm | Length N/A 9.8 in250 mm | Core Products |
1268863 | Model Code Description N/A 0400 RN 006 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 6 µm | Outside Diameter N/A 5.5 in140 mm | Length N/A 9.8 in250 mm | Core Products |
1282801 | Model Code Description N/A 0400 RN 006 BN4HC /-V | Seal N/A Fluoroelastomer (FPM) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 6 µm | Outside Diameter N/A 5.5 in140 mm | Length N/A 9.8 in250 mm | Core Products |
1268864 | Model Code Description N/A 0400 RN 010 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 10 µm | Outside Diameter N/A 5.5 in140 mm | Length N/A 9.8 in250 mm | Core Products |
1282802 | Model Code Description N/A 0400 RN 010 BN4HC /-V | Seal N/A Fluoroelastomer (FPM) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 10 µm | Outside Diameter N/A 5.5 in140 mm | Length N/A 9.8 in250 mm | Core Products |
1267794 | Model Code Description N/A 1000 RN 003 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 3 µm | Outside Diameter N/A 6.3 in160 mm | Length N/A 15.7 in399 mm | Core Products |
1282806 | Model Code Description N/A 1000 RN 003 BN4HC /-V | Seal N/A Fluoroelastomer (FPM) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 3 µm | Outside Diameter N/A 6.3 in160 mm | Length N/A 15.7 in399 mm | Core Products |
1267806 | Model Code Description N/A 1000 RN 006 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 6 µm | Outside Diameter N/A 6.3 in160 mm | Length N/A 15.7 in399 mm | Core Products |
1276716 | Model Code Description N/A 1000 RN 006 BN4HC /-V | Seal N/A Fluoroelastomer (FPM) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 6 µm | Outside Diameter N/A 6.3 in160 mm | Length N/A 15.7 in399 mm | Core Products |
1266389 | Model Code Description N/A 1000 RN 010 BN4HC | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Absolute Filter Rating N/A 10 µm | Outside Diameter N/A 6.3 in160 mm | Length N/A 15.7 in399 mm | Core Products |