Type |
N/A Hydraulic Filter Element |
Model Code Description |
N/A 0330 RS 025 W/HC |
Size |
N/A 0330 |
Filter Rating |
N/A 25 µm |
Style |
N/A Cartridge |
Seal |
N/A Nitrile Rubber (NBR) |
Filter Material |
N/A Stainless Steel Mesh |
Configuration |
N/A One Open Cap, One Bypass Cap |
Cap 1 Type |
N/A O-Ring Cap |
Cap 1 Material |
N/A Plastic |
Cap 2 Type |
N/A Bypass Cap |
Cap 2 Material |
N/A Plastic |
Support Tube Material |
N/A Steel |
Outer Sleeve |
N/A No |
Flow Direction |
N/A Inside - Out |
Stat-Free |
N/A No |
K-Factor |
N/A 0.011 psi/gpm |
Media Type |
N/A W/HC=Stainless Steel Wire Mesh |
Minimum Temperature |
N/A -30 ºC-22 ºF |
Maximum Temperature |
N/A 100 ºC212 ºF |
Nominal Filter Rating |
N/A 25 µm |
Collapse Rating |
N/A 20 bar |
Bypass Pressure |
N/A 0.3 bar4.4 psi |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A ELEMENTS-HYDAC PROPRIETARY |
Product |
N/A HYDAC ELEMENTS |