Part Number |
Model Code Description |
Size |
Filter Rating |
Seal |
Media Type |
Core Products |
|---|---|---|---|---|---|---|
| 1261844 | Model Code Description N/A 0060 RS 125 W | Size N/A 0060 | Filter Rating N/A 125 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W=Stainless Steel Wire Mesh | Core Products |
| 316050 | Model Code Description N/A 0110 RS 025 W | Size N/A 0110 | Filter Rating N/A 25 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W=Stainless Steel Wire Mesh | Core Products |
| 1261846 | Model Code Description N/A 0110 RS 125 W | Size N/A 0110 | Filter Rating N/A 125 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W=Stainless Steel Wire Mesh | Core Products |
| 2206003 | Model Code Description N/A 0110 RS 149 W B0.3 | Size N/A 0110 | Filter Rating N/A 149 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W=Stainless Steel Wire Mesh | Core Products |
| 1261847 | Model Code Description N/A 0160 RS 075 W | Size N/A 0160 | Filter Rating N/A 75 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W=Stainless Steel Wire Mesh | Core Products |
| 1261848 | Model Code Description N/A 0160 RS 125 W | Size N/A 0160 | Filter Rating N/A 125 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W=Stainless Steel Wire Mesh | Core Products |
| 312171 | Model Code Description N/A 0240 RS 010 P | Size N/A 0240 | Filter Rating N/A 10 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A P=Polyester Fleece / Cellulose | Core Products |
| 1261849 | Model Code Description N/A 0240 RS 075 W | Size N/A 0240 | Filter Rating N/A 75 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W=Stainless Steel Wire Mesh | Core Products |
| 1261850 | Model Code Description N/A 0240 RS 125 W | Size N/A 0240 | Filter Rating N/A 125 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W=Stainless Steel Wire Mesh | Core Products |
| 2086259 | Model Code Description N/A 0330 RS 010 P/HC | Size N/A 0330 | Filter Rating N/A 10 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A P/HC=Polyester Fleece / Cellulose | Core Products |
| 2097904 | Model Code Description N/A 0330 RS 025 W | Size N/A 0330 | Filter Rating N/A 25 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W=Stainless Steel Wire Mesh | Core Products |
| 2098783 | Model Code Description N/A 0330 RS 025 W/HC | Size N/A 0330 | Filter Rating N/A 25 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W/HC=Stainless Steel Wire Mesh | Core Products |
| 2086339 | Model Code Description N/A 0330 RS 074 W/HC | Size N/A 0330 | Filter Rating N/A 74 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W/HC=Stainless Steel Wire Mesh | Core Products |
| 1261851 | Model Code Description N/A 0330 RS 075 W | Size N/A 0330 | Filter Rating N/A 75 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W=Stainless Steel Wire Mesh | Core Products |
| 1261852 | Model Code Description N/A 0330 RS 125 W | Size N/A 0330 | Filter Rating N/A 125 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W=Stainless Steel Wire Mesh | Core Products |
| 2086340 | Model Code Description N/A 0330 RS 149 W/HC | Size N/A 0330 | Filter Rating N/A 149 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W/HC=Stainless Steel Wire Mesh | Core Products |
| 2089831 | Model Code Description N/A 0950 RS 010 P/HC /-B0.2 | Size N/A 0950 | Filter Rating N/A 10 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A P/HC=Polyester Fleece / Cellulose | Core Products |
| 2089836 | Model Code Description N/A 0950 RS 020 BN4HC /-B0.2 | Size N/A 0950 | Filter Rating N/A 20 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Core Products |
| 2086346 | Model Code Description N/A 0950 RS 025 W/HC /-B0.2 | Size N/A 0950 | Filter Rating N/A 25 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W/HC=Stainless Steel Wire Mesh | Core Products |
| 2089832 | Model Code Description N/A 0950 RS 074 W/HC /-B0.2 | Size N/A 0950 | Filter Rating N/A 74 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W/HC=Stainless Steel Wire Mesh | Core Products |
| 2089834 | Model Code Description N/A 0950 RS 149 W/HC /-B0.2 | Size N/A 0950 | Filter Rating N/A 149 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W/HC=Stainless Steel Wire Mesh | Core Products |
| 2089844 | Model Code Description N/A 1300 RS 010 P/HC /-B0.2 | Size N/A 1300 | Filter Rating N/A 10 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A P/HC=Polyester Fleece / Cellulose | Core Products |
| 2089842 | Model Code Description N/A 1300 RS 020 BN4HC /-B0.2 | Size N/A 1300 | Filter Rating N/A 20 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A BN/HC=Betamicron® Low Collapse | Core Products |
| 2089846 | Model Code Description N/A 1300 RS 020 P/HC /-B0.2 | Size N/A 1300 | Filter Rating N/A 20 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A P/HC=Polyester Fleece / Cellulose | Core Products |
| 2089838 | Model Code Description N/A 1300 RS 025 W/HC /-B0.2 | Size N/A 1300 | Filter Rating N/A 25 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W/HC=Stainless Steel Wire Mesh | Core Products |