Unit of Measure

Specifications

Type

Hydraulic Filter Element

Model Code Description

0180MA003P

Size

0180

Filter Rating

3 µm

Configuration

Spin-On

Thread Type

UN

Thread Size

1.5 in.-16

Media Type

P=Polyester Fleece / Cellulose

Seal

Nitrile Rubber (NBR)

Filter Material

Cellulose

Configuration

Spin-On Can

Support Tube Material

Steel

Flow Direction

Outside - In

Stat-Free

No

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

100 ºC212 ºF

Nominal Filter Rating

3 µm

Collapse Rating

6 bar

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-SPIN-ONS

Product

HYDAC ELEMENTS

Dimensions

Outside Diameter

5 in126 mm

Height

11 in279 mm