Part Number |
Model Code Description |
Size |
Filter Rating |
Thread Size |
Outside Diameter |
Height |
Media Type |
Seal |
Core Products |
---|---|---|---|---|---|---|---|---|---|
2058079 | Model Code Description N/A 0080MA003P | Size N/A 0080 | Filter Rating N/A 3 µm | Thread Size N/A 1 in.-12 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.4 in136 mm | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Core Products |
2059423 | Model Code Description N/A 0080MA005BN | Size N/A 0080 | Filter Rating N/A 5 µm | Thread Size N/A 1 in.-12 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.4 in136 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |
2062695 | Model Code Description N/A 0080MA010AM | Size N/A 0080 | Filter Rating N/A 10 µm | Thread Size N/A 1 in.-12 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.4 in136 mm | Media Type N/A AM=Aquamicron | Seal N/A Nitrile Rubber (NBR) | Core Products |
2059424 | Model Code Description N/A 0080MA010BN | Size N/A 0080 | Filter Rating N/A 10 µm | Thread Size N/A 1 in.-12 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.4 in136 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |
2058058 | Model Code Description N/A 0080MA010P | Size N/A 0080 | Filter Rating N/A 10 µm | Thread Size N/A 1 in.-12 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.4 in136 mm | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Core Products |
2059425 | Model Code Description N/A 0080MA020BN | Size N/A 0080 | Filter Rating N/A 20 µm | Thread Size N/A 1 in.-12 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.4 in136 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |
2058083 | Model Code Description N/A 0080MA025P | Size N/A 0080 | Filter Rating N/A 25 µm | Thread Size N/A 1 in.-12 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.4 in136 mm | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Core Products |
2057166 | Model Code Description N/A 0085MA010P | Size N/A 0085 | Filter Rating N/A 10 µm | Thread Size N/A 1 in.-12 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.4 in136 mm | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Core Products |
2059426 | Model Code Description N/A 0090MA003BN | Size N/A 0090 | Filter Rating N/A 3 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.9 in149 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |
2059427 | Model Code Description N/A 0090MA005BN | Size N/A 0090 | Filter Rating N/A 5 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.9 in149 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |
2059428 | Model Code Description N/A 0090MA010BN | Size N/A 0090 | Filter Rating N/A 10 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.9 in149 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |
2057914 | Model Code Description N/A 0090MA010P | Size N/A 0090 | Filter Rating N/A 10 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.9 in149 mm | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Core Products |
2059429 | Model Code Description N/A 0090MA020BN | Size N/A 0090 | Filter Rating N/A 20 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.9 in149 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |
2059430 | Model Code Description N/A 0095MA003BN | Size N/A 0095 | Filter Rating N/A 3 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.9 in149 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |
2057177 | Model Code Description N/A 0095MA003P | Size N/A 0095 | Filter Rating N/A 3 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.9 in149 mm | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Core Products |
2059431 | Model Code Description N/A 0095MA005BN | Size N/A 0095 | Filter Rating N/A 5 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.9 in149 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |
2065740 | Model Code Description N/A 0095MA010AM | Size N/A 0095 | Filter Rating N/A 10 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.9 in149 mm | Media Type N/A AM=Aquamicron | Seal N/A Nitrile Rubber (NBR) | Core Products |
2059432 | Model Code Description N/A 0095MA010BN | Size N/A 0095 | Filter Rating N/A 10 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.9 in149 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |
2063782 | Model Code Description N/A 0095MA010P | Size N/A 0095 | Filter Rating N/A 10 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 3.7 in93 mm | Height N/A 5.9 in149 mm | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Core Products |
2098263 | Model Code Description N/A 0160 MA 003 BN4HC /-SFREE | Size N/A 0160 | Filter Rating N/A 3 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 6.5 in166 mm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Core Products |
2098264 | Model Code Description N/A 0160 MA 005 BN4HC /-SFREE | Size N/A 0160 | Filter Rating N/A 5 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 6.5 in166 mm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Core Products |
2098265 | Model Code Description N/A 0160 MA 010 BN4HC /-SFREE | Size N/A 0160 | Filter Rating N/A 10 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 6.5 in166 mm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Core Products |
2059434 | Model Code Description N/A 0160MA003BN | Size N/A 0160 | Filter Rating N/A 3 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 6.5 in166 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |
2058114 | Model Code Description N/A 0160MA003P | Size N/A 0160 | Filter Rating N/A 3 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 6.5 in166 mm | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Core Products |
2059435 | Model Code Description N/A 0160MA005BN | Size N/A 0160 | Filter Rating N/A 5 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 6.5 in166 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |