Type |
N/A Hydraulic Filter Element |
Model Code Description |
N/A 0160 MA 003 BN4HC /-SFREE |
Size |
N/A 0160 |
Filter Rating |
N/A 3 µm |
Configuration |
N/A Spin-On |
Thread Type |
N/A UN |
Thread Size |
N/A 1.5 in.-16 |
Media Type |
N/A BN/HC=Betamicron® Low Collapse |
Seal |
N/A Nitrile Rubber (NBR) |
Filter Material |
N/A Microglass |
Configuration |
N/A Spin-On Can |
Support Tube Material |
N/A Steel |
Flow Direction |
N/A Outside - In |
Beta Rating |
N/A β3 > 200 |
Stat-Free |
N/A Yes |
Operating Temperature [Min] |
N/A -30 ºC-22 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Efficiency |
N/A 99.5 % |
Absolute Filter Rating |
N/A 3 µm |
Collapse Rating |
N/A 6 bar |
BUn |
N/A EA |