Unit of Measure

Specifications

Type

Hydraulic Filter Element

Model Code Description

0095MA010BN

Size

0095

Filter Rating

10 µm

Configuration

Spin-On

Thread Type

UN

Thread Size

1.5 in.-16

Media Type

BN/HC=Betamicron® Low Capacity

Seal

Nitrile Rubber (NBR)

Filter Material

Microglass

Configuration

Spin-On Can

Support Tube Material

Steel

Flow Direction

Outside - In

Beta Rating

β10 > 200

Stat-Free

No

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

100 ºC212 ºF

Efficiency

99.5 %

Absolute Filter Rating

10 µm

Collapse Rating

6 bar

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-SPIN-ONS

Product

HYDAC ELEMENTS

Dimensions

Outside Diameter

3.7 in93 mm

Height

5.9 in149 mm