Type |
N/A Hydraulic Filter Element |
Model Code Description |
N/A 0160MA040AM |
Size |
N/A 0160 |
Filter Rating |
N/A 40 µm |
Configuration |
N/A Spin-On |
Thread Type |
N/A UN |
Thread Size |
N/A 1.5 in.-16 |
Media Type |
N/A AM=Aquamicron |
Seal |
N/A Nitrile Rubber (NBR) |
Filter Material |
N/A Other Synthetic |
Configuration |
N/A Spin-On Can |
Support Tube Material |
N/A Steel |
Flow Direction |
N/A Outside - In |
Stat-Free |
N/A No |
Operating Temperature [Min] |
N/A 0 ºC32 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Nominal Filter Rating |
N/A 40 µm |
Collapse Rating |
N/A 6 bar |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A ELEMENTS-SPIN-ONS |
Product |
N/A HYDAC ELEMENTS |