Unit of Measure

Specifications

Model Code Description

N/A DFDKBH/HC280QLF10C1.1/12V

Flow

N/A 35 gpm132 L/min

Operating Pressure [Max]

N/A 315 bar4568 psi

Filter Rating

N/A 10 µm

Bypass Valve

N/A Non-Bypass

Seal Material

N/A Fluorocarbon elastomer (FKM)

Element Material

N/A Betamicron®

Type

N/A Duplex Pressure Filter

Weight

N/A 45.042 kg99.3 lb

Mounting Type

N/A Inline Duplex 4 Mounting Holes

Head Material

N/A Ductile Iron

Element Collapse Pressure Rating

N/A 210 bar3045 psi

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-HIGH PRESSURE (ò3000 PSI)

Product

N/A FILTERS-HIGH PRESSURE (>3000PSI)

Dimensions

Width

N/A 8.67 in220.3 mm

Height

N/A 20.69 in525.5 mm

Features

N/A

  • Housing design reduces stress concentrations and prevents fatigue failure.
  • Choice of SAE threaded or SAE DN flange porting (sizes 160-400) to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile Rubber, fluorocarbon elastomer, and ethylene propylene Rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Removable bowl requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A bypass valve provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.