Model Code Description |
N/A FMNDBN/HC400LDK6C1.2/V-B3.5 |
Flow |
N/A 100 gpm400 L/min |
Operating Pressure [Max] |
N/A 207 bar3000 psi |
Filter Rating |
N/A 6 µm |
Bypass Valve |
N/A B3.5 |
Seal Material |
N/A Fluorocarbon Elastomer (FKM) (Standard) |
Type |
N/A Duplex Pressure Filter |
Weight |
N/A 71 lb |
Size |
N/A 400 |
Mounting Type |
N/A Inline 4 Mounting Holes |
Head Material |
N/A Ductile Iron |
Bypass Valve Cracking Pressure |
N/A 3.5 bar50.75 psid |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
End Type |
N/A SAE DN Flange |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-HIGH PRESSURE (ò3000 PSI) |
Product |
N/A FILTERS-HIGH PRESSURE (>3000PSI) |
|
N/A
|