|
1274766
|
N/A
FMND400LDKXXA1.2
|
N/A
100 gpm400 L/min
|
N/A
207 bar3000 psi
|
N/A
|
N/A
Nitrile Rubber (NBR)
|
|
|
1274767
|
N/A
FMND400LDKXXA1.2/-B7
|
N/A
100 gpm400 L/min
|
N/A
207 bar3000 psi
|
N/A
|
N/A
Nitrile Rubber (NBR)
|
|
|
1274769
|
N/A
FMND400LDKXXA1.2/-V-B7
|
N/A
100 gpm400 L/min
|
N/A
207 bar3000 psi
|
N/A
|
N/A
Fluorocarbon Elastomer (FKM) (Standard)
|
|
|
1275925
|
N/A
FMND250LDFXXA1.2/12V
|
N/A
66 gpm250 L/min
|
N/A
207 bar3000 psi
|
N/A
|
N/A
Fluorocarbon Elastomer (FKM) (Standard)
|
|
|
1278654
|
N/A
FMNDBN/HC250LDK3A1.2/V
|
N/A
66 gpm250 L/min
|
N/A
207 bar3000 psi
|
N/A
3 µm
|
N/A
Fluorocarbon Elastomer (FKM) (Standard)
|
|
|
1279619
|
N/A
FMNDBH/HC250LDF10D1.2/0-L24
|
N/A
66 gpm250 L/min
|
N/A
207 bar3000 psi
|
N/A
10 µm
|
N/A
Nitrile Rubber (NBR)
|
|
|
1282576
|
N/A
FMNDBH/HC160LDE10LZ1.2/-BO-LED
|
N/A
42 gpm160 L/min
|
N/A
207 bar3000 psi
|
N/A
10 µm
|
N/A
Nitrile Rubber (NBR)
|
|
|
1285251
|
N/A
FMND BN/HC 160 LDE25LZ1.0/-DB
|
N/A
42 gpm160 L/min
|
N/A
207 bar3000 psi
|
N/A
25 µm
|
N/A
Nitrile Rubber (NBR)
|
|
|
1285717
|
N/A
FMND250LDFXXA1.2/12V-B7
|
N/A
66 gpm250 L/min
|
N/A
207 bar3000 psi
|
N/A
|
N/A
Fluorocarbon Elastomer (FKM) (Standard)
|
|
|
1291734
|
N/A
FMNDBH/HC160LDE25LZ1.2/-BO-LED
|
N/A
42 gpm160 L/min
|
N/A
207 bar3000 psi
|
N/A
25 µm
|
N/A
Nitrile Rubber (NBR)
|
|
|
1292133
|
N/A
FMNDBH/HC400LDE10D1.2/0L24
|
N/A
100 gpm400 L/min
|
N/A
207 bar3000 psi
|
N/A
10 µm
|
N/A
Nitrile Rubber (NBR)
|
|
|
1299538
|
N/A
FMND250LDKXXC1.2/-V-B7
|
N/A
66 gpm250 L/min
|
N/A
207 bar3000 psi
|
N/A
|
N/A
Fluorocarbon Elastomer (FKM) (Standard)
|
|
|
1315558
|
N/A
FMND ON 60 MDB 10 D 1.0 /-L24-B7
|
N/A
16 gpm60 L/min
|
N/A
250 bar3625 psi
|
N/A
10 µm
|
N/A
Nitrile Rubber (NBR)
|
|
|
1323965
|
N/A
FMND BH/HC 250 LDK 25 A 1.2
|
N/A
66 gpm250 L/min
|
N/A
207 bar3000 psi
|
N/A
25 µm
|
N/A
Nitrile Rubber (NBR)
|
|
|
2075624
|
N/A
FMNDBH/HC400LDK10D1.2/V-16L24
|
N/A
100 gpm400 L/min
|
N/A
207 bar3000 psi
|
N/A
10 µm
|
N/A
Fluorocarbon Elastomer (FKM) (Standard)
|
|
|
2084125
|
N/A
FMNDBN/HC250LDF3D1.2/12V-B7-L24
|
N/A
66 gpm250 L/min
|
N/A
207 bar3000 psi
|
N/A
3 µm
|
N/A
Fluorocarbon Elastomer (FKM) (Standard)
|
|
|
2084412
|
N/A
FMNDBH/HC400LDK25D1.2/B7-L110
|
N/A
100 gpm400 L/min
|
N/A
207 bar3000 psi
|
N/A
25 µm
|
N/A
Nitrile Rubber (NBR)
|
|
|
2084872
|
N/A
FMNDW/HC400LDF100B1.2/12V-B7
|
N/A
100 gpm400 L/min
|
N/A
207 bar3000 psi
|
N/A
100 µm
|
N/A
Fluorocarbon Elastomer (FKM) (Standard)
|
|
|
2085103
|
N/A
FMNDBN/HC250LDF10A1.2/12V
|
N/A
66 gpm250 L/min
|
N/A
207 bar3000 psi
|
N/A
10 µm
|
N/A
Fluorocarbon Elastomer (FKM) (Standard)
|
|
|
2085280
|
N/A
FMNDBH/HC250LDF10A1.2/12V
|
N/A
66 gpm250 L/min
|
N/A
207 bar3000 psi
|
N/A
10 µm
|
N/A
Fluorocarbon Elastomer (FKM) (Standard)
|
|
|
2085824
|
N/A
FMNDBH/HC250LDE10A1.2
|
N/A
66 gpm250 L/min
|
N/A
207 bar3000 psi
|
N/A
10 µm
|
N/A
Nitrile Rubber (NBR)
|
|
|
2085892
|
N/A
FMND250LDFXXC1.2/12V
|
N/A
66 gpm250 L/min
|
N/A
207 bar3000 psi
|
N/A
|
N/A
Fluorocarbon Elastomer (FKM) (Standard)
|
|
|
2086078
|
N/A
FMNDW/HC250LDF25B1.2/12V
|
N/A
66 gpm250 L/min
|
N/A
207 bar3000 psi
|
N/A
25 µm
|
N/A
Fluorocarbon Elastomer (FKM) (Standard)
|
|
|
2087912
|
N/A
FMNDBN/HC250LDF3D1.2/12V-B7-L110
|
N/A
66 gpm250 L/min
|
N/A
207 bar3000 psi
|
N/A
3 µm
|
N/A
Fluorocarbon Elastomer (FKM) (Standard)
|
|
|
2088177
|
N/A
FMNDBH/HC250LDF3A1.2/12V
|
N/A
66 gpm250 L/min
|
N/A
207 bar3000 psi
|
N/A
3 µm
|
N/A
Fluorocarbon Elastomer (FKM) (Standard)
|
|