Unit of Measure

Specifications

Model Code Description

DFPBH/HC660QD5D1.0/L110

Flow

174 gpm660 L/min

Operating Pressure [Max]

315 bar4568 psi

Filter Rating

5 µm

Bypass Valve

Non-Bypass

Seal Material

Nitrile Rubber (NBR)

Type

High Pressure Filter

Weight

29.02 kg64 lb

Size

660

Mounting Type

Manifold Mount 6 Mounting Holes

Head Material

Ductile Iron

Element Collapse Pressure Rating

210 bar3045 psi

End Type

6-Bolt Manifold Mount

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-HIGH PRESSURE (ò3000 PSI)

Product

FILTERS-HIGH PRESSURE (>3000PSI)

Dimensions

Width

6.61 in168 mm

Height

20.24 in514 mm

End Size

30 mm

Supplementary Details

N/A Lamp for D-type clogging indicator (LXX, XX = voltage)

Features

N/A

  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
  • Top manifold-mount (sizes 60-1320) to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile Rubber, fluorocarbon elastomer, and ethylene propylene Rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Screw-in bowl or lid (on 2-pc. bowls) mounted below the filter head requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A poppet-type bypass valve located in the filter head provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.