|
301319
|
N/A
DFP ON 660QD10C1.1/B6
|
N/A
174 gpm660 L/min
|
N/A
315 bar4568 psi
|
N/A
10 µm
|
N/A
B6
|
N/A
Nitrile Rubber (NBR)
|
|
|
304332
|
N/A
DFP110QBXXA1.0
|
N/A
29 gpm110 L/min
|
N/A
315 bar4568 psi
|
N/A
|
N/A
Non-Bypass
|
N/A
Nitrile Rubber (NBR)
|
|
|
305026
|
N/A
DFP160QCXXA1.0
|
N/A
42 gpm160 L/min
|
N/A
315 bar4568 psi
|
N/A
|
N/A
Non-Bypass
|
N/A
Nitrile Rubber (NBR)
|
|
|
305262
|
N/A
DFP240QCXXA1.0
|
N/A
63 gpm240 L/min
|
N/A
315 bar4568 psi
|
N/A
|
N/A
Non-Bypass
|
N/A
Nitrile Rubber (NBR)
|
|
|
305273
|
N/A
DFP110QBXXA1.0/B6
|
N/A
29 gpm110 L/min
|
N/A
315 bar4568 psi
|
N/A
|
N/A
B6
|
N/A
Nitrile Rubber (NBR)
|
|
|
305287
|
N/A
DFP60QBXXA1.0
|
N/A
16 gpm60 L/min
|
N/A
315 bar4568 psi
|
N/A
|
N/A
Non-Bypass
|
N/A
Nitrile Rubber (NBR)
|
|
|
305627
|
N/A
DFPBH/HC60QB5D1.0/-B6-L24
|
N/A
16 gpm60 L/min
|
N/A
315 bar4568 psi
|
N/A
5 µm
|
N/A
B6
|
N/A
Nitrile Rubber (NBR)
|
|
|
306394
|
N/A
DFPBH/HC240QC5A1.0
|
N/A
63 gpm240 L/min
|
N/A
315 bar4568 psi
|
N/A
5 µm
|
N/A
Non-Bypass
|
N/A
Nitrile Rubber (NBR)
|
|
|
308072
|
N/A
DFP330QDXXA1.1
|
N/A
87 gpm330 L/min
|
N/A
315 bar4568 psi
|
N/A
|
N/A
Non-Bypass
|
N/A
Nitrile Rubber (NBR)
|
|
|
308073
|
N/A
DFP660QDXXA1.0
|
N/A
174 gpm660 L/min
|
N/A
315 bar4568 psi
|
N/A
|
N/A
Non-Bypass
|
N/A
Nitrile Rubber (NBR)
|
|
|
308481
|
N/A
DFP60QBXXA1.0/V-B6
|
N/A
16 gpm60 L/min
|
N/A
315 bar4568 psi
|
N/A
|
N/A
B6
|
N/A
Fluorocarbon elastomer (FKM)
|
|
|
311345
|
N/A
DFPBH/HC60QB5BM1.0/V
|
N/A
16 gpm60 L/min
|
N/A
315 bar4568 psi
|
N/A
5 µm
|
N/A
Non-Bypass
|
N/A
Fluorocarbon elastomer (FKM)
|
|
|
311795
|
N/A
DFP ON 240QC10A1.0/B6
|
N/A
63 gpm240 L/min
|
N/A
315 bar4568 psi
|
N/A
10 µm
|
N/A
B6
|
N/A
Nitrile Rubber (NBR)
|
|
|
313758
|
N/A
DFP160QCXXA1.0/B6
|
N/A
42 gpm160 L/min
|
N/A
315 bar4568 psi
|
N/A
|
N/A
B6
|
N/A
Nitrile Rubber (NBR)
|
|
|
314212
|
N/A
DFP660QDXXA1.0/B6
|
N/A
174 gpm660 L/min
|
N/A
315 bar4568 psi
|
N/A
|
N/A
B6
|
N/A
Nitrile Rubber (NBR)
|
|
|
314285
|
N/A
DFP60QBXXA1.0/B6
|
N/A
16 gpm60 L/min
|
N/A
315 bar4568 psi
|
N/A
|
N/A
B6
|
N/A
Nitrile Rubber (NBR)
|
|
|
314581
|
N/A
DFP240QCXXA1.0/B6
|
N/A
63 gpm240 L/min
|
N/A
315 bar4568 psi
|
N/A
|
N/A
B6
|
N/A
Nitrile Rubber (NBR)
|
|
|
314762
|
N/A
DFP330QDXXA1.1/B6
|
N/A
87 gpm330 L/min
|
N/A
315 bar4568 psi
|
N/A
|
N/A
B6
|
N/A
Nitrile Rubber (NBR)
|
|
|
1253032
|
N/A
DFPBH/HC160QC5A1.0
|
N/A
42 gpm160 L/min
|
N/A
315 bar4568 psi
|
N/A
5 µm
|
N/A
Non-Bypass
|
N/A
Nitrile Rubber (NBR)
|
|
|
1261220
|
N/A
DFPBH/HC660QD10D1.0/V-L24
|
N/A
174 gpm660 L/min
|
N/A
315 bar4568 psi
|
N/A
10 µm
|
N/A
Non-Bypass
|
N/A
Fluorocarbon elastomer (FKM)
|
|
|
1262692
|
N/A
DFPBH/HC60QB5A1.0/V
|
N/A
16 gpm60 L/min
|
N/A
315 bar4568 psi
|
N/A
5 µm
|
N/A
Non-Bypass
|
N/A
Fluorocarbon elastomer (FKM)
|
|
|
1263993
|
N/A
DFP660QDXXA1.0/V
|
N/A
174 gpm660 L/min
|
N/A
315 bar4568 psi
|
N/A
|
N/A
Non-Bypass
|
N/A
Fluorocarbon elastomer (FKM)
|
|
|
1267620
|
N/A
DFPBH/HC60QB3A1.0
|
N/A
16 gpm60 L/min
|
N/A
315 bar4568 psi
|
N/A
3 µm
|
N/A
Non-Bypass
|
N/A
Nitrile Rubber (NBR)
|
|
|
1268238
|
N/A
DFP60QBXXA1.0/SO361
|
N/A
16 gpm60 L/min
|
N/A
315 bar4568 psi
|
N/A
|
N/A
Non-Bypass
|
N/A
Nitrile Rubber (NBR)
|
|
|
1270039
|
N/A
DFPBH/HC280QC10D1.0/-W-LED
|
N/A
74 gpm280 L/min
|
N/A
315 bar4568 psi
|
N/A
10 µm
|
N/A
Non-Bypass
|
N/A
Nitrile Rubber (NBR)
|
|