Type |
N/A Spin-On Filter |
Model Code Description |
N/A MFBN195AUE3B1.0/12B3.4 |
Style |
N/A Spin-On |
Mounting Type |
N/A In-Line |
Filter Type |
N/A Dual Filter Heads and Elements (Side by Side) |
Size |
N/A 195 |
Flow Capacity |
N/A 60 gpm227 L/min |
Operating Pressure [Max] |
N/A 8.3 bar120 psi |
Port Configuration |
N/A SAE O-Ring Boss Straight Thread Ports |
Indication Type |
N/A B = Pop-up indicator (auto reset) |
Filter Element Material |
N/A Microglass |
Filter Rating |
N/A 3 µm |
Element Media |
N/A Betamicron® (Low Collapse) |
Weight |
N/A 11 lb |
Type of Clogging Indicator |
N/A B |
Port Connection Type |
N/A SAE Flange, NPT |
Port Connection Size |
N/A 2 in. SAE Flange Code 61, 1 1/2 in. NPT Comb. Port |
Element Connection Type |
N/A UN Thread |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-LOW PRESSURE (?360 PSI) |
Product |
N/A FILTERS-LOW PRESSURE (< 360PSI) |
Construction Material for Head |
N/A Aluminum |
Construction Material for Can |
N/A Steel |
Mounting Method |
N/A 4 Mounting Holes |
Medium |
N/A Petroleum Oils, Synthetic Fluids |
Minimum Fluid Temperature |
N/A -10 ºC14 ºF |
Maximum Fluid Temperature |
N/A 100 ºC212 ºF |
Maximum Allowable Working Pressure |
N/A 8 bar120 psi |
Flow Direction |
N/A Outside-Inside |
Element Collapse Pressure Rating |
N/A 80 psid5.5 bar |
N/A
|