Unit of Measure

Specifications

Type

Spin-On Filter

Model Code Description

MFBN80YUD10E1.1/3B1.7

Style

Spin-On

Mounting Type

In-Line

Filter Type

Single Element

Size

80

Port Connection Size

3/4 in. BSPP, 3/4 in. NPT, SAE-12, 1 in. NPT, SAE-16

Filter Element Material

Microglass

Element Media

Betamicron® (Low Collapse)

Indication Type

E = Visual pressure gauge

Weight

1.8 lb

Type of Clogging Indicator

E

Port Configuration

NPT Tapered Thread Ports

Port Connection Type

BSPP, NPT

Connection Type

1 in. Threaded (SAE-16, 1 in. NPT)

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-LOW PRESSURE (?360 PSI)

Product

FILTERS-LOW PRESSURE (< 360PSI)

Technical Specifications

Flow Capacity

15 gpm57 L/min

Operating Pressure [Max]

4.1 bar60 psi

Filter Rating

10 µm

Construction Material for Head

Aluminum

Construction Material for Can

Steel

Mounting Method

2 Mounting Holes

Medium

Petroleum Oils, Synthetic Fluids

Minimum Fluid Temperature

-10 ºC14 ºF

Maximum Fluid Temperature

100 ºC212 ºF

Maximum Allowable Working Pressure

8 bar120 psi

Flow Direction

Outside-Inside

Element Collapse Pressure Rating

80 psid5.5 bar

Bypass Valve

25 psid1.7 bar

Features

N/A

  • MF Filters are manufactured with an aluminum head.
  • Choice of NPT, SAE straight thread O-ring boss, BSPP, and SAE 4-bolt flange porting to allow easy installation without costly adapters.
  • Quick easy element changeouts.
  • MF Filters are designed to be used with hydrocarbon based fluids only - (not suitable for use with high water based fluids or phosphate esters).
  • MF Filters are available in static and differential pressure sensing configurations.
  • Static Indication for Mobile/Return Applications.

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Gearboxes
  • Industrial
  • Pulp & Paper
  • Steel / Heavy Industry