Type |
N/A Spin-On Filter Head Assembly Only |
Model Code Description |
N/A HEAD ASS'Y MF90CUC-W0.1/3B3.4 (3/4" NPT) |
Style |
N/A Spin-On |
Mounting Type |
N/A In-Line |
Filter Type |
N/A Single Element |
Size |
N/A 90 |
Port Connection Size |
N/A 3/4 in. BSPP, 3/4 in. NPT, SAE-12, 1 in. NPT, SAE-16 |
Filter Element Material |
N/A Head Only |
Element Media |
N/A None - Head Only |
Indication Type |
N/A W = No indicator, without port |
Weight |
N/A 2.7 lb |
Port Configuration |
N/A NPT Tapered Thread Ports |
Port Connection Type |
N/A BSPP, NPT |
Connection Type |
N/A 3/4 in. Threaded (SAE-12, 3/4 in. NPT, G 3/4 in.) |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-LOW PRESSURE (?360 PSI) |
Product |
N/A FILTERS-LOW PRESSURE (< 360PSI) |
Flow Capacity |
N/A 15 gpm57 L/min |
Operating Pressure [Max] |
N/A 17.2 bar250 psi |
Construction Material for Head |
N/A Aluminum |
Construction Material for Can |
N/A Steel |
Mounting Method |
N/A 3 Mounting Holes |
Medium |
N/A Petroleum Oils, Synthetic Fluids |
Minimum Fluid Temperature |
N/A -10 ºC14 ºF |
Maximum Fluid Temperature |
N/A 100 ºC212 ºF |
Maximum Allowable Working Pressure |
N/A 17 bar250 psi |
Flow Direction |
N/A Outside-Inside |
Bypass Valve |
N/A 50 psid3.4 bar |
|
N/A
|