Model Code Description |
N/A RFLD851DALXXA1.0/-V-SB (SAE DN 50) |
Flow |
N/A 225 gpm850 L/min |
Operating Pressure [Max] |
N/A 40 bar580 psi |
Bypass Valve |
N/A B3 |
Seal Material |
N/A Fluorocarbon elastomer (FKM) |
Element Material |
N/A Housing Only |
Type |
N/A Duplex Return Filter for Lube Oil Applications |
Weight |
N/A 64.99 kg143.30 lb |
Mounting Type |
N/A Inline Duplex |
Head Material |
N/A Ductile Iron |
Bypass Valve Cracking Pressure |
N/A 3 bar43 psid |
End Type |
N/A Flanged Ports |
End Size |
N/A SAE DN 50 |
|
N/A
|