Unit of Measure

Specifications

Model Code Description

N/A RFLD661DASXXW1.0/SB (SAE DN 76)

Flow

N/A 174 gpm660 L/min

Operating Pressure [Max]

N/A 40 bar580 psi

Bypass Valve

N/A B3

Seal Material

N/A Nitrile Rubber (NBR)

Element Material

N/A Housing Only

Type

N/A Duplex Return Filter for Lube Oil Applications

Weight

N/A 75.84 kg167.20 lb

Mounting Type

N/A Inline Duplex

Head Material

N/A Ductile Iron

Bypass Valve Cracking Pressure

N/A 3 bar43 psid

End Type

N/A Flanged Ports

End Size

N/A SAE DN 76

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-LOW PRESSURE (?360 PSI)

Product

N/A FILTERS-LOW PRESSURE (< 360PSI)

Dimensions

Width

N/A 11.5 in293 mm

Height

N/A 18.58 in472 mm

Features

N/A

  • Housing design reduces stress concentrations and prevents fatigue failure.
  • SAE DN flange porting (sizes 111-1301) to allow easy installation with maximum flexibility.
  • O-Ring seals are used to provide positive, reliable sealing. Choice of O-Ring materials (nitrile rubber, fluorocarbon elastomer, and ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Removable lid requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A bypass valve located in the element provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.