Unit of Measure

Specifications

Type

Hydraulic Filter Element

Model Code Description

SBF-MF100-Z3B,ELEMENT

Filter Rating

3 µm

Style

Cartridge

Seal

Nitrile Rubber (NBR)

Filter Material

Microglass

Configuration

One Open Cap, One Bypass Cap

Cap 1 Type

O-Ring Cap

Cap 1 Material

Plastic

Cap 2 Type

Bypass Cap

Cap 2 Material

Plastic

Support Tube Material

Steel

Flow Direction

Outside - In

Beta Rating

β3 > 200

Stat-Free

No

Dirt Holding Capacity (DHC)

20.000 g

Media Type

Microglass

Minimum Temperature

-30 ºC

Maximum Temperature

100 ºC

Collapse Rating

10.345 bar

Bypass Pressure

1.724 bar

BUn

EA

Dimensions

Height

91.313 mm

Outside Diameter 1

69.85 mm

Outside Diameter 2

69.85 mm

Inside Diameter

33.02 mm