Part Number |
Model Code Description |
Filter Rating |
Seal |
Beta Rating |
Dirt Holding Capacity (DHC) |
Core Products |
---|---|---|---|---|---|---|
7631877 | Model Code Description N/A SBF-MF100-10BF,ELEMENT | Filter Rating N/A 10 µm | Seal N/A Nitrile Rubber (NBR) | Beta Rating N/A β18 > 200 | Dirt Holding Capacity (DHC) N/A 8.000 g | Core Products |
7631876 | Model Code Description N/A SBF-MF100-10B,ELEMENT | Filter Rating N/A 10 µm | Seal N/A Nitrile Rubber (NBR) | Beta Rating N/A β18 > 200 | Dirt Holding Capacity (DHC) N/A 8.000 g | Core Products |
7631878 | Model Code Description N/A SBF-MF100-10V,ELEMENT | Filter Rating N/A 10 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β18 > 200 | Dirt Holding Capacity (DHC) N/A 8.000 g | Core Products |
7631879 | Model Code Description N/A SBF-MF100-25B,ELEMENT | Filter Rating N/A 25 µm | Seal N/A Nitrile Rubber (NBR) | Beta Rating N/A | Dirt Holding Capacity (DHC) N/A 0.398 g | Core Products |
7631880 | Model Code Description N/A SBF-MF100-25V,ELEMENT | Filter Rating N/A 25 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A | Dirt Holding Capacity (DHC) N/A 0.398 g | Core Products |
7622443 | Model Code Description N/A SBF-MF100-3B,ELEMENT | Filter Rating N/A 3 µm | Seal N/A Nitrile Rubber (NBR) | Beta Rating N/A β10 > 200 | Dirt Holding Capacity (DHC) N/A 9.000 g | Core Products |
7622444 | Model Code Description N/A SBF-MF100-3V,ELEMENT | Filter Rating N/A 3 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β10 > 200 | Dirt Holding Capacity (DHC) N/A 9.000 g | Core Products |
7622445 | Model Code Description N/A SBF-MF100-Z10B,ELEMENT | Filter Rating N/A 10 µm | Seal N/A Nitrile Rubber (NBR) | Beta Rating N/A β10 > 200 | Dirt Holding Capacity (DHC) N/A 19.000 g | Core Products |
7622446 | Model Code Description N/A SBF-MF100-Z10V,ELEMENT | Filter Rating N/A 10 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β10 > 200 | Dirt Holding Capacity (DHC) N/A 19.000 g | Core Products |
7622447 | Model Code Description N/A SBF-MF100-Z25B,ELEMENT | Filter Rating N/A 25 µm | Seal N/A Nitrile Rubber (NBR) | Beta Rating N/A β25 > 200 | Dirt Holding Capacity (DHC) N/A 17.000 g | Core Products |
7622448 | Model Code Description N/A SBF-MF100-Z25V,ELEMENT | Filter Rating N/A 25 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β25 > 200 | Dirt Holding Capacity (DHC) N/A 17.000 g | Core Products |
7622449 | Model Code Description N/A SBF-MF100-Z3B,ELEMENT | Filter Rating N/A 3 µm | Seal N/A Nitrile Rubber (NBR) | Beta Rating N/A β3 > 200 | Dirt Holding Capacity (DHC) N/A 20.000 g | Core Products |
7622450 | Model Code Description N/A SBF-MF100-Z3V,ELEMENT | Filter Rating N/A 3 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β3 > 200 | Dirt Holding Capacity (DHC) N/A 19.000 g | Core Products |
7622451 | Model Code Description N/A SBF-MF100-Z5B,ELEMENT | Filter Rating N/A 5 µm | Seal N/A Nitrile Rubber (NBR) | Beta Rating N/A β5 > 200 | Dirt Holding Capacity (DHC) N/A 15.000 g | Core Products |
7622452 | Model Code Description N/A SBF-MF100-Z5V,ELEMENT | Filter Rating N/A 5 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β5 > 200 | Dirt Holding Capacity (DHC) N/A 15.000 g | Core Products |