Type |
N/A Hydraulic Filter Element |
Model Code Description |
N/A 16QPMLAS3V,ELEMENT |
Filter Rating |
N/A 3 µm |
Style |
N/A Cartridge |
Seal |
N/A Fluoroelastomer (FPM) |
Filter Material |
N/A Microglass |
Configuration |
N/A Double Open End |
Cap 1 Type |
N/A O-Ring Cap |
Cap 1 Material |
N/A Steel |
Cap 2 Type |
N/A O-Ring Cap |
Cap 2 Material |
N/A Steel |
Support Tube Material |
N/A Steel |
Flow Direction |
N/A Outside - In |
Beta Rating |
N/A β3 > 1000 |
Stat-Free |
N/A Yes |
Dirt Holding Capacity (DHC) |
N/A 315.000 g |
Media Type |
N/A Microglass - Anti-static |
Minimum Temperature |
N/A -30 ºC |
Maximum Temperature |
N/A 100 ºC |
Collapse Rating |
N/A 10.345 bar |
BUn |
N/A EA |