Part Number |
Model Code Description |
Filter Rating |
Seal |
Beta Rating |
Media Type |
---|---|---|---|---|---|
7628350 | Model Code Description N/A 16QCLZ1V,CORELESS,ELEMENT | Filter Rating N/A 1 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β1 > 1000 | Media Type N/A Microglass |
7628351 | Model Code Description N/A 16QCLZ25V,CORELESS,ELEMENT | Filter Rating N/A 25 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β25 > 1000 | Media Type N/A Microglass |
7628365 | Model Code Description N/A 16QCLZ3V,CORELESS,ELEMENT | Filter Rating N/A 3 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β3 > 1000 | Media Type N/A Microglass |
7628366 | Model Code Description N/A 16QCLZ45V,CORELESS ELEMENT | Filter Rating N/A 40 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β40 > 30 | Media Type N/A Microglass |
7628367 | Model Code Description N/A 16QCLZ5V,CORELESS,ELEMENT | Filter Rating N/A 5 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β5 > 1000 | Media Type N/A Microglass |
7602689 | Model Code Description N/A 16QPMLAS10V,ELEMENT | Filter Rating N/A 10 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β10 > 1000 | Media Type N/A Microglass - Anti-static |
7602690 | Model Code Description N/A 16QPMLAS3V,ELEMENT | Filter Rating N/A 3 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β3 > 1000 | Media Type N/A Microglass - Anti-static |
7602691 | Model Code Description N/A 16QPMLAS5V,ELEMENT | Filter Rating N/A 5 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β5 > 1000 | Media Type N/A Microglass - Anti-static |
7602693 | Model Code Description N/A 16QPML-Z10VF,ELEMENT | Filter Rating N/A 10 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β10 > 1000 | Media Type N/A Microglass |
7602692 | Model Code Description N/A 16QPML-Z10V,ELEMENT | Filter Rating N/A 10 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β10 > 1000 | Media Type N/A Microglass |
7602696 | Model Code Description N/A 16QPML-Z1VF,ELEMENT | Filter Rating N/A 1 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β1 > 1000 | Media Type N/A Microglass |
7602695 | Model Code Description N/A 16QPML-Z1V,ELEMENT | Filter Rating N/A 1 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β1 > 1000 | Media Type N/A Microglass |
7602697 | Model Code Description N/A 16QPML-Z25V,ELEMENT | Filter Rating N/A 25 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β25 > 1000 | Media Type N/A Microglass |
7602698 | Model Code Description N/A 16QPML-Z3V,ELEMENT | Filter Rating N/A 3 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β3 > 1000 | Media Type N/A Microglass |
7602700 | Model Code Description N/A 16QPML-Z5V,ELEMENT | Filter Rating N/A 5 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β5 > 1000 | Media Type N/A Microglass |
7629080 | Model Code Description N/A 16QPML-ZW3V,ELEMENT | Filter Rating N/A 3 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β3 > 1000 | Media Type N/A Particulate/Water Removal |
7628381 | Model Code Description N/A 39QCLZ3VF,CORELESS,ELEMENT | Filter Rating N/A 3 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β3 > 1000 | Media Type N/A Microglass |
7628383 | Model Code Description N/A 39QCLZ5VF,CORELESS,ELEMENT | Filter Rating N/A 5 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β5 > 1000 | Media Type N/A Microglass |
7603306 | Model Code Description N/A 39QPMLAS10V,ELEMENT | Filter Rating N/A 10 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β10 > 1000 | Media Type N/A Microglass - Anti-static |
7603307 | Model Code Description N/A 39QPMLAS3V,ELEMENT | Filter Rating N/A 3 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β3 > 1000 | Media Type N/A Microglass - Anti-static |
7603308 | Model Code Description N/A 39QPMLAS5V,ELEMENT | Filter Rating N/A 5 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β5 > 1000 | Media Type N/A Microglass - Anti-static |
7603310 | Model Code Description N/A 39QPML-Z10VF,ELEMENT | Filter Rating N/A 10 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β10 > 1000 | Media Type N/A Microglass |
7603309 | Model Code Description N/A 39QPML-Z10V,ELEMENT | Filter Rating N/A 10 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β10 > 1000 | Media Type N/A Microglass |
7603313 | Model Code Description N/A 39QPML-Z1B,ELEMENT | Filter Rating N/A 1 µm | Seal N/A Nitrile Rubber (NBR) | Beta Rating N/A β1 > 1000 | Media Type N/A Microglass |
7603315 | Model Code Description N/A 39QPML-Z1VF,ELEMENT | Filter Rating N/A 1 µm | Seal N/A Fluoroelastomer (FPM) | Beta Rating N/A β1 > 1000 | Media Type N/A Microglass |