Type |
N/A Hydraulic Filter Element |
Model Code Description |
N/A SBF-6500-26Z25V,ELEMENT |
Filter Rating |
N/A 25 µm |
Style |
N/A Cartridge |
Seal |
N/A Fluoroelastomer (FPM) |
Filter Material |
N/A Microglass |
Configuration |
N/A One Open Cap, One Closed Cap |
Cap 1 Type |
N/A O-Ring Cap |
Cap 1 Material |
N/A Steel |
Cap 2 Type |
N/A Closed Cap |
Cap 2 Material |
N/A Aluminum |
Flow Direction |
N/A Outside - In |
Beta Rating |
N/A β25 > 1000 |
Stat-Free |
N/A No |
Dirt Holding Capacity (DHC) |
N/A 260.711 g |
Media Type |
N/A Microglass |
Minimum Temperature |
N/A -30 ºC |
Maximum Temperature |
N/A 100 ºC |
Collapse Rating |
N/A 10.345 bar |
BUn |
N/A EA |