Type |
N/A Screw-In Cartridge Solenoid Operated Valve |
Style |
N/A Poppet |
Model Code Description |
N/A WS08Z-01-AS6-V-115AG |
Flow Direction |
N/A 2-Way, 2 Position, Normally Closed |
Valve Operator |
N/A Pilot |
Operating Pressure |
N/A 350 bar5000 psi |
Nominal Flow |
N/A 10 gpm38 L/min |
Internal Leakage |
N/A Leak tight, less than 5 drops/min. at 5000 psi (350 bar) |
Minimum Fluid Operating Temperature |
N/A -4 ĀŗF-20 ĀŗC |
Maximum Fluid Operating Temperature |
N/A 248 ĀŗF120 ĀŗC |
Ambient Temperature [Min] |
N/A -4 ĀŗF-20 ĀŗC |
Ambient Temperature [Max] |
N/A 140 ĀŗF60 ĀŗC |
Continuous Coil Duty Rating of Nominal Voltage |
N/A 85 to 115 % |
Current Draw at 12 Direct Current (DC) Voltage and 68 ĀŗF (20 ĀŗC) |
N/A 1.5 A |
Current Draw at 24 Direct Current (DC) Voltage and 68 ĀŗF (20 ĀŗC) |
N/A 0.8 A |
Pull-In Current [Min] of Nominal at 5000 psi (350 bar) |
N/A 85 % |
Energized Typical Response Time |
N/A 35 ms |
De-Energized Typical Response Time |
N/A 50 ms |
Fluid Compatibility |
N/A Mineral-Based or Synthetics with Lubricating Properties |
Viscosity |
N/A 7.4 to 420 cSt50 to 2000 SUS |
Filtration |
N/A 21/19/16 or Cleaner (per ISO 4406) |
Installation |
N/A No Orientation Restrictions |
Cavity |
N/A FC06-2 |
Cavity Tools (Rougher) |
N/A 02580090 |
Cavity Tools (Finisher) |
N/A 02580091 |
Cartridge Weight |
N/A 0.31 lb0.14 kg |
Coil Weight |
N/A 0.42 lb0.19 kg |
Cartridge Material |
N/A Steel |
Work Surface |
N/A Hardened |
Exposed Surface |
N/A Zinc Plated |
O-Ring Material |
N/A Buna-N or VitonĀ® |
Back-Up Ring Material |
N/A Solid Thermoplastic Polyester |
Coil Material |
N/A Class N |
Wire |
N/A High Temperature Magnet |
Shell |
N/A Steel |
Encapsulation |
N/A Polyamide |
Seals |
N/A VitonĀ® |
Seal Kit |
N/A FS082-V - P/N: 03051756 |
Override Option |
N/A No Manual Override |
Ports |
N/A SAE-6 |
Body |
N/A Aluminum |
Coil Voltage |
N/A 115 V |
Coil Voltage Type |
N/A AC |
Coil Connector |
N/A EN 175301-803-A |
BUn |
N/A EA |
Division |
N/A HYDRAULIC DIVISION |
Product Group Family |
N/A SOLENOID CARTRIDGE VALVES-POPPET STYLE |
Product |
N/A SOLENOID VALVES |
|
N/A
Poppet type valves are intended for use as load holding and blocking devices in hydraulic circuits requiring very low internal leakage. HYDAC offers a variety of Poppet type two-way and three-way normally closed or normally open unidirectional or bi-directional load holding and blocking valves. Models are available for flows up to 40 gpm (150 l/min) with pressure ratings up to 5000 psi (350 bar). |
|
N/A
|