A screw-in cartridge, solenoid operated, 2 way, 2 position, normally closed, pilot operated, poppet type intended for use as a unidirectional blocking or load holding device in hydraulic circuits requiring low internal leakage.
Unit of Measure

Specifications

Type

Screw-In Cartridge Solenoid Operated Valve

Style

Poppet

Model Code Description

WS08Z-01-C-N-48DG

Flow Direction

2-Way, 2 Position, Normally Closed

Valve Operator

Pilot

Operating Pressure

350 bar5000 psi

Nominal Flow

10 gpm38 L/min

Internal Leakage

Leak tight, less than 5 drops/min. at 5000 psi (350 bar)

Minimum Fluid Operating Temperature

-4 ºF-20 ºC

Maximum Fluid Operating Temperature

248 ºF120 ºC

Ambient Temperature [Min]

-4 ºF-20 ºC

Ambient Temperature [Max]

140 ºF60 ºC

Continuous Coil Duty Rating of Nominal Voltage

85 to 115 %

Current Draw at 12 Direct Current (DC) Voltage and 68 ºF (20 ºC)

1.5 A

Current Draw at 24 Direct Current (DC) Voltage and 68 ºF (20 ºC)

0.8 A

Pull-In Current [Min] of Nominal at 5000 psi (350 bar)

85 %

Energized Typical Response Time

35 ms

De-Energized Typical Response Time

50 ms

Fluid Compatibility

Mineral-Based or Synthetics with Lubricating Properties

Viscosity

7.4 to 420 cSt50 to 2000 SUS

Filtration

21/19/16 or Cleaner (per ISO 4406)

Installation

No Orientation Restrictions

Cavity

FC06-2

Cavity Tools (Rougher)

02580090

Cavity Tools (Finisher)

02580091

Cartridge Weight

0.31 lb0.14 kg

Coil Weight

0.42 lb0.19 kg

Cartridge Material

Steel

Work Surface

Hardened

Exposed Surface

Zinc Plated

O-Ring Material

Buna-N or Viton®

Back-Up Ring Material

Solid Thermoplastic Polyester

Coil Material

Class N

Wire

High Temperature Magnet

Shell

Steel

Encapsulation

Polyamide

Seals

Buna-N

Seal Kit

FS082-N - P/N: 03033920

Override Option

No Manual Override

Ports

Cartridge Only

Coil Voltage

48 V

Coil Voltage Type

DC

Coil Connector

EN 175301-803-A

BUn

EA

Division

HYDRAULIC DIVISION

Product Group Family

SOLENOID CARTRIDGE VALVES-POPPET STYLE

Product

SOLENOID VALVES

Overview

N/A Poppet type valves are intended for use as load holding and blocking devices in hydraulic circuits requiring very low internal leakage. HYDAC offers a variety of Poppet type two-way and three-way normally closed or normally open unidirectional or bi-directional load holding and blocking valves. Models are available for flows up to 40 gpm (150 l/min) with pressure ratings up to 5000 psi (350 bar).

All HYDAC poppet valves are tested on an automated test stand measuring internal leakage by monitoring pressure decay, not counting drops per minute. HYDAC Poppet valves therefore provide reliable load holding and assure minimum pressure decay at the actuator.

Features

N/A

  • Screw type manual override option
  • Leak tight design
  • Low pressure drop
  • Wet armature construction
  • Standard Water/Weather resistant coils rated up to IP69K
  • Wide voltage range
  • Coils are rated for continuous duty operation
  • Wide variety of voltages and molded-in connectors
  • Cartridges are voltage interchangeable
  • Manual overrides available on all models
  • Hardened poppet to ensure minimal wear and extend service life
  • One piece body design minimizes the effects of eccentricity
  • All exposed cartridge surfaces are zinc-plated to resist corrosion
  • Industry common cavity-compact size

Operation

N/A When de-energized the WS06Z blocks flow from port 2 to port 1, while allowing flow from port 1 to port 2. When energized the poppet lifts and opens the flow from port 2 to port 1, while the flow from port 1 to port 2 is severely restricted.

Note

N/A All measurements are subject to technical modifications.