
Model Code Description |
N/A RFLD ON 4020BAV10D1.0/DH-L24 |
Flow |
N/A 1050 gpm4000 L/min |
Operating Pressure [Max] |
N/A 10 bar150 psi |
Filter Rating |
N/A 10 µm |
Bypass Valve |
N/A B3 |
Seal Material |
N/A Nitrile Rubber (NBR) |
Type |
N/A Duplex Return Filter for Lube Oil Applications |
Weight |
N/A 504.03 kg1111.2 lb |
Mounting Type |
N/A Floor Mounted Legs |
Head Material |
N/A Steel |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
Bypass Valve Cracking Pressure |
N/A 3 bar43 psid |
End Type |
N/A Flanged Ports |
End Size |
N/A DN 150 |
|
N/A
|