451 - 475 of 670 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Part Number

Model Code

Absolute Filter Rating

Media Type

Seal Material

Outside Diameter

Length

Core Products

N/A N/A 5 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Ethylene propylene rubber (EPR) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 5 µm N/A ON = Optimicron low-press. N/A Ethylene propylene rubber (EPR) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 5 µm N/A V = Metal Fiber N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 5 µm N/A V = Metal Fiber N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Ethylene propylene rubber (EPR) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Ethylene propylene rubber (EPR) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Ethylene propylene rubber (EPR) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 10 µm N/A V = Metal Fiber N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 10 µm N/A V = Metal Fiber N/A Ethylene propylene rubber (EPR) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 10 µm N/A V = Metal Fiber N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 20 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 20 µm N/A ON = Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 20 µm N/A V = Metal Fiber N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 2 µm N/A V = Metal Fiber N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 25 µm N/A W = Wire Mesh N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 25 µm N/A W/HC = Wire Mesh N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 25 µm N/A W/HC = Wire Mesh N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 25 µm N/A W/HC = Wire Mesh N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A N/A 50 µm N/A W/HC = Wire Mesh N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
451 - 475 of 670 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »