Mounting Components, Type HS / HSS
Accessories-Accumulators
HS - Regular Duty Clamp, with single center adjustment; HSS - Heavy Duty Clamp with two-piece construction. HYDAC mounting components are used to mount all types of hydro-pneumatic accumulators safely and simply, regardless of the mounting position. Our wide range includes suitable mounting components for every type of static hydro-pneumatic accumulator.
Part Number |
Type |
Model Code Description |
Series |
Dimension A |
Dimension B |
Core Products |
|---|---|---|---|---|---|---|
| 2110642 | Type N/A Regular Duty Clamp | Model Code Description N/A HS 167 | Series N/A HS | Dimension A N/A 185 mm7.28 in | Dimension B N/A 153 mm6.02 in | Core Products |
| 237401 | Type N/A Heavy Duty Clamp | Model Code Description N/A HSS 219 | Series N/A HSS | Dimension A N/A 268 mm10.55 in | Dimension B N/A 216 mm8.50 in | Core Products |
| 235224 | Type N/A Heavy Duty Clamp | Model Code Description N/A HSS 222/229 | Series N/A HSS | Dimension A N/A 270 mm10.63 in | Dimension B N/A 216 mm8.50 in | Core Products |
| 362712 | Type N/A Heavy Duty Clamp | Model Code Description N/A HSS 242 | Series N/A HSS | Dimension A N/A 268 mm10.55 in | Dimension B N/A 216 mm8.50 in | Core Products |
| 237389 | Type N/A Heavy Duty Clamp | Model Code Description N/A HSS 310 | Series N/A HSS | Dimension A N/A 332 mm13.07 in | Dimension B N/A 280 mm11.02 in | Core Products |