SEB/SEH Mounting kits
Accessories-Accumulators
Clamps, consoles and accumulator sets can be used for optimum mounting of the bladder accumulator. The console of the bladder accumulator is equipped with a rubber support ring.
Part Number |
Volume Capacity |
Use With |
Width |
Height |
Core Products |
|---|---|---|---|---|---|
| 3127569 | Volume Capacity N/A 2.5 gal5 gal10 L20 L | Use With N/A SB330 10/20 | Width N/A 12.99 in330 mm | Height N/A 22.44 in570 mm | Core Products |
| 290787 | Volume Capacity N/A 0.5 gal2.5 L | Use With N/A SB330 2.5 | Width N/A 7.8 in198 mm | Height N/A 18.11 in460 mm | Core Products |
| 3127570 | Volume Capacity N/A 10 gal15 gal32 L54 L | Use With N/A SB330 32/54L | Width N/A 12.99 in330 mm | Height N/A 52.76 in1340 mm | Core Products |
| 3123600 | Volume Capacity N/A 1 gal1.5 gal4 L6 L | Use With N/A SB330 4/6L | Width N/A 12.99 in330 mm | Height N/A 16.14 in410 mm | Core Products |
| 378952 | Volume Capacity N/A 2.5 gal10 L | Use With N/A SB600 10L | Width N/A 12.99 in330 mm | Height N/A 22.44 in570 mm | Core Products |