Thermal Fuse Caps
Accessories-Accumulators
HYDAC Thermal Fuse Caps are safety devices that automatically bleed accumulator gas pressure in the event of a fire. These devices are installed on the HYDAC version 4 gas valve. When the critical temperature (320 ºF to 340 ºF) is reached, a support ring melts, allowing for the spring to depress the gas valve core.
Part Number |
Model Code Description |
Connection Type |
Operating Pressure [Max] |
End Size |
Core Products |
|---|---|---|---|---|---|
| 363501 | Model Code Description N/A Thermal Fuse Cap 7/8-14 UNF | Connection Type N/A SAE | Operating Pressure [Max] N/A 345 bar5000 psi | End Size N/A 7/8-14 UNF | Core Products |
| 2072438 | Model Code Description N/A Thermal Fuse Cap with Gas Valve Adapter G3/4 | Connection Type N/A BSPP | Operating Pressure [Max] N/A 345 bar5000 psi | End Size N/A G3/4 | Core Products |