Part Number |
Model Code Description |
Connection Type |
Material |
Operating Temperature [Max] |
Operating Pressure [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 3517438 | Model Code Description N/A Thermal Fuse Plug GMP6-10-CE1637.6.G.420 | Connection Type N/A BSPP | Material N/A Stainless Steel | Operating Temperature [Max] N/A 80 ºC176 ºF | Operating Pressure [Max] N/A 420 bar6090 psi | Core Products |