TTConnect Wave
TTConnect Wave is designed to connect vehicles and machines to TTConnect Cloud Service platform in the easiest and most comprehensive manner in the industry. The device provides standard in-vehicle interfaces such as Ethernet and CAN in addition to its wireless and cellular interfaces. TTControl’s end-to-end management system offers true plug-and-play functionality and allows customers to monitor and manage vehicles and fleets with unrivaled out-of-the-box experience. TTConnect Wave enables applications that range from simple machine data monitoring and data logging, to more advanced functionalities such as prognostics and predictive maintenance.

TTConnect 616 Configurable Switch
The TTConnect 616 Configurable Switch is designed for application development and support of Ethernet in-vehicle network architectures. The versatile switch includes 6 x 100BASE-T1 BroadRReach® physical layer interfaces that enable 100 Mbit/s fullduplex communication over unshielded twisted single pair (UTSP) cabling in addition to one 100BASE-TX port for diagnostics and flashing. TTConnect 616 was specifically developed for vehicles and machines used in rugged operating environments and at extreme operating temperatures. It is protected by proven, robust and compact housing, designed for the off-highway and agricultural industry


1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Length

Height

Width

Electrostatic Discharge (ESD)

Flow

Filter Rating

D1

Core Products

929481 N/A TTConnect 616-SW-0-0-00-00-000 N/A 147 mm N/A 38 mm N/A 92 mm N/A ISO 10605 N/A N/A N/A
1327874 N/A TTConnect Wave-04-01-000 N/A 176 mm N/A 40 mm N/A 216 mm N/A ISO 13766 N/A 1.06 gpm4 L/min N/A 7 µm N/A 5.2 in131.8 mm
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1