Clogging Indicators for Process Filters
Backflushing Filter/Strainers
Part Number |
Model Code Description |
Type |
Style |
Material |
Core Products |
|---|---|---|---|---|---|
| 62734 | N/A PVD 1 B.1 | Type N/A Process Filter | Style N/A 1 to 8 bar indicating pressure available | Material N/A Aluminum, Stainless Steel (Consult Factory) | Core Products |
| 62735 | N/A PVD 1 C.0/L24 | Type N/A Process Filter | Style N/A 1 to 8 bar indicating pressure available | Material N/A Aluminum, Stainless Steel (Consult Factory) | Core Products |
| 62736 | N/A PVD 1 D.0/L24 | Type N/A Process Filter | Style N/A 1 to 8 bar indicating pressure available | Material N/A Aluminum, Stainless Steel (Consult Factory) | Core Products |
| 62737 | N/A DS11 | Type N/A Process Filter | Style N/A 0 to 1.6 bar indicating pressure | Material N/A Aluminum, Stainless Steel (Consult Factory) | Core Products |