Part Number |
Model Code Description |
Type |
Size |
Material |
---|---|---|---|---|
2203431 | N/A BH1-2-304S-2F-V1 | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7634048 | N/A BH11304S1NV0, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 1 | Material N/A 304 Stainless Steel |
7636674 | N/A BH12304S2FE1, HYDAC, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7638049 | N/A BH12304S2NE0, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7633826 | N/A BH12304S2NV0, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7639056 | N/A BH42304S4FV1, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7634208 | N/A BH62304S4FE1, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7605515 | N/A BH102304S10FE1, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7605516 | N/A BH11304S15E1, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 1 | Material N/A 304 Stainless Steel |
7630173 | N/A BH11304S15NV0, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7630174 | N/A BH11304S2NE0, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7605517 | N/A BH11304S2NE1, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7605518 | N/A BH11316S2FE0, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 316 Stainless Steel |
7605519 | N/A BH12304S15E1, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7628153 | N/A BH12304S15NE0, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7630175 | N/A BH12304S2NE0, SI, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7605520 | N/A BH12304S3FE0, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7605521 | N/A BH12304S4FE1, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7605522 | N/A BH12316S2FE0, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 316 Stainless Steel |
7605523 | N/A BH13304S2NE0, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 3 | Material N/A 304 Stainless Steel |
7605524 | N/A BH14304S1NV0, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 4 | Material N/A 304 Stainless Steel |
7605525 | N/A BH22304S3FE1, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7605526 | N/A BH32304S4FE1, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7605528 | N/A BH42304S4FE1, Bag Housing | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |
7636625 | N/A BH42304S6FE1, Size2, 6" Flange, SS, EPDM | Type N/A Stainless Steel Bag Housing | Size N/A Size 2 | Material N/A 304 Stainless Steel |