Part Number |
Item Name |
Type |
Size |
Material |
---|---|---|---|---|
7638703 | N/A PPF100P2PH, Polyfelt, 100 Micron, Size 2, PL. Hand | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |
7619344 | N/A PPF100P2PO, Element | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |
7619345 | N/A PPF100P2PW, Element | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |
7619346 | N/A PPF10P1PW, Element | Type N/A Bag Element | Size N/A Size 1 | Material N/A Polypropylene Felt |
7634413 | N/A PPF10P1SSH, PP Felt, 10 Micron, Size 1, SSH | Type N/A Bag Element | Size N/A Size 1 | Material N/A Polypropylene Felt |
7619347 | N/A PPF10P1SWH, Element | Type N/A Bag Element | Size N/A Size 1 | Material N/A Polypropylene Felt |
2565558 | N/A PPF25P2SSH (Bag Filter 25 Micron) | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |
2565559 | N/A PPF50P2SSH (Bag Filter 50 Micron) | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |
7619348 | N/A PPF10P2P0, 25 Micron, Size 2, Polyglaze, Bag | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |
7631457 | N/A PPF10P2PW, Element | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |
7619349 | N/A PPF10P2PWG2727, 10 Micron, 7 in. Diameter, P2P Flange, Bag | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |
7619350 | N/A PPF15P2P0, 15 Micron, Size 2, Polyglaze, Bag | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |
7601687 | N/A PPF1OP1SH, Element, 10 Micron, with SS BND | Type N/A Bag Element | Size N/A Size 1 | Material N/A Polypropylene Felt |
7631458 | N/A PPF1P1S0, Element | Type N/A Bag Element | Size N/A Size 1 | Material N/A Polypropylene Felt |
7619351 | N/A PPF1P2P0, Element | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |
7619352 | N/A PPF1P2PW, Element | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |
7619353 | N/A PPF1P3P, 1 Micron, Size 3, Bag | Type N/A Bag Element | Size N/A Size 3 | Material N/A Polypropylene Felt |
7619354 | N/A PPF200P2PW, Element | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |
7631459 | N/A PPF25P2P0, 25 Micron, Size 1, Polyfelt, Bag | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |
7619355 | N/A PPF25P2P0, 25 Micron, Size 2, Polyfelt, Bag | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |
7631460 | N/A PPF25P2PW, Element | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |
7631461 | N/A PPF3P2P0, 3 Micron, Size 2, Polyfelt, Bag | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |
7619356 | N/A PPF50P1SWH, Element | Type N/A Bag Element | Size N/A Size 1 | Material N/A Polypropylene Felt |
7631462 | N/A PPF50P2P0, Element | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |
7631463 | N/A PPF50P2PW, Element | Type N/A Bag Element | Size N/A Size 2 | Material N/A Polypropylene Felt |