3001824
|
Model Code Description
N/A HRSGBLPU 30 B1 256 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 12.1 in308 mm
|
Type Number
N/A 256
|
3045950
|
Model Code Description
N/A HRSGBLPU 30 B1 143 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 6.7 in171 mm
|
Type Number
N/A 143
|
3054998
|
Model Code Description
N/A HRSGBLPU 30 B1 412 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 19.5 in496 mm
|
Type Number
N/A 412
|
3065006
|
Model Code Description
N/A HRSGKSM 1 R 146-154/151 ST
|
Clamping Band Material N/A
|
Profile Material N/A
|
Diameter [Min] N/A
|
Type Number N/A
|
3073759
|
Model Code Description
N/A HRSGBLPU 30 B1 116 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 5.4 in138 mm
|
Type Number
N/A 116
|
3075306
|
Model Code Description
N/A HRSGBLPU 30 G1 334 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 15.9 in404 mm
|
Type Number
N/A 334
|
3093376
|
Model Code Description
N/A HRSGKSM 3 R 300-311/308 ST MONT
|
Clamping Band Material N/A
|
Profile Material N/A
|
Diameter [Min] N/A
|
Type Number N/A
|
3122144
|
Model Code Description
N/A HRSGBLPU 30 B1 107 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 5 in127 mm
|
Type Number
N/A 107
|
3136637
|
Model Code Description
N/A HRSGBLPU 30 B1 230 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 10.9 in276 mm
|
Type Number
N/A 230
|
3141746
|
Model Code Description
N/A HRSGBLPU 30 B1 98 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 4.6 in117 mm
|
Type Number
N/A 98
|
3148289
|
Model Code Description
N/A HRSGKSM 3 R 313-324/321 ST
|
Clamping Band Material N/A
|
Profile Material N/A
|
Diameter [Min] N/A
|
Type Number N/A
|
3148290
|
Model Code Description
N/A HRSGKSM 3 R 274-285/282 ST
|
Clamping Band Material N/A
|
Profile Material N/A
|
Diameter [Min] N/A
|
Type Number N/A
|
3170637
|
Model Code Description
N/A HRSGBLPU 30 B1 360 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 17.1 in434 mm
|
Type Number
N/A 360
|
3180399
|
Model Code Description
N/A HRSGBLPU 30 B1 80 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 3.8 in96 mm
|
Type Number
N/A 80
|
3486066
|
Model Code Description
N/A HRSGBLPU 30 S1HB 143/149 ST 2TLG
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min] N/A
|
Type Number
N/A 143/149
|
3527165
|
Model Code Description
N/A HRSGBLPU 30 S1HB 156/160 ST 2TLG
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min] N/A
|
Type Number
N/A 156/160
|
3556106
|
Model Code Description
N/A HRSGBLPU 30 S1HB 131/160 ST 2TLG
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min] N/A
|
Type Number
N/A 131/160
|
3597859
|
Model Code Description
N/A HRSGBLPU 30 B1 347 A2
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 16.5 in419 mm
|
Type Number
N/A 347
|
3613722
|
Model Code Description
N/A HRSGBLPU 40 B1HB 261 ST G3
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min] N/A
|
Type Number
N/A 261
|
3614025
|
Model Code Description
N/A HRSGBLPU 40 B1HB 190 ST G3
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min] N/A
|
Type Number
N/A 190
|
3614067
|
Model Code Description
N/A HRSGBLPU 40 G3HB 254 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min] N/A
|
Type Number
N/A 254
|
3614070
|
Model Code Description
N/A HRSGBLPU 40 G3HB 365 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min] N/A
|
Type Number
N/A 365
|
3645844
|
Model Code Description
N/A HRSGBLPU 40 B1HB 228 ST G3
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min] N/A
|
Type Number
N/A 228
|
3668812
|
Model Code Description
N/A HRSGBLPU 30 B1 308 A2
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 14.6 in371 mm
|
Type Number
N/A 308
|
3728741
|
Model Code Description
N/A HRSGBLPU 30 A1HB 178 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 8.4 in214 mm
|
Type Number
N/A 178
|