Flat Straps
Band Straps
For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps.
Clear
Filter
Strap Width (mm)
- 25
- 30
Type Number
Metal Components Materials
- 304 Stainless Steel
- Carbon Steel
Part Number |
Model Code Description |
Strap Width |
Strap Thickness |
Strap Length |
Diameter [Min] |
Diameter [Max] |
Core Products |
|---|---|---|---|---|---|---|---|
| 3183049 | Model Code Description N/A HRGBLPU 25 A1 151 ST | Strap Width N/A 25 mm | Strap Thickness N/A 1 mm | Strap Length N/A 17.9 in455 mm | Diameter [Min] N/A 7.1 in181 mm | Diameter [Max] N/A 7.8 in198 mm | Core Products |
| 3288207 | Model Code Description N/A HRGBLPU 25 A1 160 ST | Strap Width N/A 25 mm | Strap Thickness N/A 1 mm | Strap Length N/A 19 in483 mm | Diameter [Min] N/A 7.6 in194 mm | Diameter [Max] N/A 8.3 in210 mm | Core Products |
| 444665 | Model Code Description N/A HRGBLPU 25 A1 178 ST | Strap Width N/A 25 mm | Strap Thickness N/A 1 mm | Strap Length N/A 21.2 in539 mm | Diameter [Min] N/A 8.4 in214 mm | Diameter [Max] N/A 9.1 in232 mm | Core Products |
| 3408567 | Model Code Description N/A HRGBLPU 25 A1 214 ST | Strap Width N/A 25 mm | Strap Thickness N/A 1 mm | Strap Length N/A 25.6 in651 mm | Diameter [Min] N/A 10.2 in259 mm | Diameter [Max] N/A 10.9 in276 mm | Core Products |
| 3238245 | Model Code Description N/A HRGBLPU 25 A1 223 ST | Strap Width N/A 25 mm | Strap Thickness N/A 1 mm | Strap Length N/A 26.7 in679 mm | Diameter [Min] N/A 10.6 in269 mm | Diameter [Max] N/A 11.3 in287 mm | Core Products |
| 443312 | Model Code Description N/A HRGBLPU 25 B1 295 ST | Strap Width N/A 25 mm | Strap Thickness N/A 1 mm | Strap Length N/A 35.6 in905 mm | Diameter [Min] N/A 14 in356 mm | Diameter [Max] N/A 14.7 in374 mm | Core Products |
| 3672219 | Model Code Description N/A HRGBLPU 25 B1 343 ST | Strap Width N/A 25 mm | Strap Thickness N/A 1 mm | Strap Length N/A | Diameter [Min] N/A | Diameter [Max] N/A 17.3 in440 mm | Core Products |
| 3039451 | Model Code Description N/A HRGBLPU 25 B1 430 ST | Strap Width N/A 25 mm | Strap Thickness N/A 1 mm | Strap Length N/A | Diameter [Min] N/A | Diameter [Max] N/A 21.3 in541 mm | Core Products |
| 4085113 | Model Code Description N/A HRGBLPU 25 B1 64 A2 | Strap Width N/A 25 mm | Strap Thickness N/A 1 mm | Strap Length N/A 7.4 in187 mm | Diameter [Min] N/A 3 in76 mm | Diameter [Max] N/A 4.1 in104 mm | Core Products |
| 3775078 | Model Code Description N/A HRGBLPU 25 B1 78 ST | Strap Width N/A 25 mm | Strap Thickness N/A 1 mm | Strap Length N/A | Diameter [Min] N/A | Diameter [Max] N/A 4.1 in104 mm | Core Products |
| 444368 | Model Code Description N/A HRGBLPU 25 B1 94 ST | Strap Width N/A 25 mm | Strap Thickness N/A 1 mm | Strap Length N/A 11 in279 mm | Diameter [Min] N/A 4.4 in112 mm | Diameter [Max] N/A 17.3 in440 mm | Core Products |
| 3174229 | Model Code Description N/A HRGBLPU 30 B1 116 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1 mm | Strap Length N/A 13.5 in342 mm | Diameter [Min] N/A 5.4 in138 mm | Diameter [Max] N/A 19.7 in501 mm | Core Products |
| 3138699 | Model Code Description N/A HRGBLPU 30 B1 178 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1 mm | Strap Length N/A 21.2 in539 mm | Diameter [Min] N/A 8.4 in214 mm | Diameter [Max] N/A 22.5 in572 mm | Core Products |
| 3707273 | Model Code Description N/A HRGBLPU 30 E1 152 ST | Strap Width N/A 30 mm | Strap Thickness N/A 1 mm | Strap Length N/A 17.9 in454 mm | Diameter [Min] N/A 7.1 in181 mm | Diameter [Max] N/A 8.1 in205 mm | Core Products |
| 3042901 | Model Code Description N/A HRGBLPU25A1 236-254/196ST | Strap Width N/A 25 mm | Strap Thickness N/A 1 mm | Strap Length N/A 23.3 in591 mm | Diameter [Min] N/A 9.3 in236 mm | Diameter [Max] N/A 10 in254 mm | Core Products |