Part Number |
Model Code |
Description |
Filter Rating |
Height |
Core Products |
|---|---|---|---|---|---|
| 2214160 | N/A 4.25.05 D 0.01 ZC | N/A Replacement Element for Parker Finite® 4CJBK | N/A 0.01 µm | N/A 8.7 in221 mm | |
| 2214161 | N/A 4.25.05 D 001 ZC | N/A Replacement Element for Parker Finite® 10CJBK | N/A 0.5 µm | N/A 8.7 in221 mm | |
| 2214162 | N/A 4.25.05 D 100 MC | N/A Replacement Element for Parker Finite® WSJBK | N/A 100 µm | N/A 8.7 in221 mm | |
| 2214163 | N/A 4.26.07 D 0.01 ZC | N/A Replacement Element for Parker Finite® 4CJCK | N/A 0.01 µm | N/A 9.7 in246 mm | |
| 2214164 | N/A 4.26.07 D 001 ZC | N/A Replacement Element for Parker Finite® 10CJCK | N/A 0.5 µm | N/A 9.7 in246 mm | |
| 2214165 | N/A 4.26.07 D 100 MC | N/A Replacement Element for Parker Finite® WSJCK | N/A 100 µm | N/A 9.7 in246 mm | |
| 2214166 | N/A 4.27.10 D 0.01 ZC | N/A Replacement Element for Parker Finite® 4CJDK | N/A 0.01 µm | N/A 12.7 in323 mm | |
| 2214167 | N/A 4.27.10 D 001 ZC | N/A Replacement Element for Parker Finite® 10CJDK | N/A 0.5 µm | N/A 12.7 in323 mm | |
| 2214168 | N/A 4.27.10 D 100 MC | N/A Replacement Element for Parker Finite® WSJDK | N/A 100 µm | N/A 12.7 in323 mm | |
| 2214169 | N/A 4.27.14 D 0.01 ZC | N/A Replacement Element for Parker Finite® 4CJEK | N/A 0.01 µm | N/A 16.6 in422 mm | |
| 2214170 | N/A 4.27.14 D 001 ZC | N/A Replacement Element for Parker Finite® 10CJEK | N/A 0.5 µm | N/A 16.6 in422 mm | |
| 2214171 | N/A 4.27.14 D 100 MC | N/A Replacement Element for Parker Finite® WSJEK | N/A 100 µm | N/A 16.6 in422 mm |