COMPANY HEADER

Desiccant Breather for removing moisture from air entering gearboxes, reservoirs, fuel tanks, etc.

1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Connection Type

Connection Size

Optimum Air Flow Rate

Maximum Flow Rate

Length

Diameter

Core Products

N/A BD Series Desiccant Breathers N/A Thread NPT N/A 2 in. N/A 10 L/min N/A 110 gpm417 L/min N/A N/A
N/A BD Series Desiccant Breathers N/A Slip Fit N/A 1 in. N/A 10 L/min N/A 110 gpm417 L/min N/A N/A
N/A BD Series Desiccant Breathers N/A Thread NPT N/A 2 in. N/A 10 L/min N/A 110 gpm417 L/min N/A N/A
N/A BD Series Desiccant Breathers N/A Slip Fit N/A 1 in. N/A 20 L/min N/A 110 gpm417 L/min N/A N/A
N/A BD Series Desiccant Breathers N/A Thread NPT N/A 2 in. N/A 30 L/min N/A 110 gpm417 L/min N/A N/A
N/A BD Series Desiccant Breathers N/A Thread NPT N/A 2 in. N/A 30 L/min N/A 110 gpm417 L/min N/A N/A
N/A BD Series Desiccant Breathers N/A Thread NPT N/A 2 in. N/A 35 L/min N/A 110 gpm417 L/min N/A N/A
N/A BD Series Desiccant Breathers N/A N/A N/A N/A N/A N/A
N/A BD Series Desiccant Breathers N/A Thread NPT N/A 3/4 in. N/A N/A N/A N/A
N/A BD Series Desiccant Breathers N/A Thread NPT N/A 1 in. N/A N/A N/A N/A
N/A BD Series Desiccant Breathers N/A Flange (to DIN 24557) N/A N/A N/A N/A N/A
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1