COMPANY HEADER

The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.

26 - 50 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4 

Part Number

Model Code Description

Maximum Flow Rate

Optimum Air Flow Rate

Connection Type

Connection Size

Diameter

Length

Core Products

N/A BDE 200 G 2 W 1.0 N/A 110 gpm417 L/min N/A 10 L/min N/A Thread BSPP N/A 1 in. N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 G 2 W 1.0 /-RV0.003 N/A 110 gpm417 L/min N/A 10 L/min N/A Thread BSPP N/A 1 in. N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 G 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 10 L/min N/A Thread BSPP N/A 1 in. N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 G 2 W 2.0 N/A 110 gpm417 L/min N/A 10 L/min N/A Thread BSPP N/A 3/4 in. N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 G 2 W 2.0 /-RV0.02 N/A 110 gpm417 L/min N/A 10 L/min N/A Thread BSPP N/A 3/4 in. N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 M 2 W 1.0 N/A 110 gpm417 L/min N/A 10 L/min N/A Thread metric N/A M42x2 N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 N 2 UBM 1.0 N/A 110 gpm417 L/min N/A 10 L/min N/A Thread NPT N/A 1 in. N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 N 2 W 1.0 N/A 110 gpm417 L/min N/A 10 L/min N/A Thread NPT N/A 1 in. N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 N 2 W 1.0 /-RV0.003 N/A 110 gpm417 L/min N/A 10 L/min N/A Thread NPT N/A 1 in. N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 N 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 10 L/min N/A Thread NPT N/A 1 in. N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 N 2 W 2.0 N/A 110 gpm417 L/min N/A 10 L/min N/A Thread NPT N/A 2 in. N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 N 2 W 2.0 /-RV0.003 N/A 110 gpm417 L/min N/A 10 L/min N/A Thread NPT N/A 2 in. N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 N 2 W 2.0 /-RV0.02 N/A 110 gpm417 L/min N/A 10 L/min N/A Thread NPT N/A 2 in. N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 S 2 W 1.0 N/A 110 gpm417 L/min N/A 10 L/min N/A Slip Fit N/A 1 in. N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 S 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 10 L/min N/A Slip Fit N/A 1 in. N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 X 2 UBM 0.0 /CARTRIDGE N/A 110 gpm417 L/min N/A 10 L/min N/A Replacement Cartridge N/A Replacement Cartridge N/A N/A
N/A BDE 200 X 2 W 0.0 /CARTRIDGE N/A 110 gpm417 L/min N/A 10 L/min N/A Replacement Cartridge N/A Replacement Cartridge N/A N/A
N/A BDE 400 F 2 UBM 1.0 /-ELF N/A 110 gpm417 L/min N/A 20 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 11.97 in304 mm
N/A BDE 400 F 2 W 1.0 N/A 110 gpm417 L/min N/A 20 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 11.97 in304 mm
N/A BDE 400 F 2 W 1.0 /-ELF N/A 110 gpm417 L/min N/A 20 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 11.97 in304 mm
N/A BDE 400 F 2 W 1.0 /-ELF-RV0.02 N/A 110 gpm417 L/min N/A 20 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 11.97 in304 mm
N/A BDE 400 F 2 W 1.0 /-RV0.003 N/A 110 gpm417 L/min N/A 20 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 11.97 in304 mm
N/A BDE 400 F 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 20 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 11.97 in304 mm
N/A BDE 400 G 2 UBM 1.0 N/A 110 gpm417 L/min N/A 20 L/min N/A Thread BSPP N/A 1 in. N/A 5.35 in136 mm N/A 11.97 in304 mm
N/A BDE 400 G 2 UBM 1.0 /-RV0.003 N/A 110 gpm417 L/min N/A 20 L/min N/A Thread BSPP N/A 1 in. N/A 5.35 in136 mm N/A 11.97 in304 mm
26 - 50 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4